Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-1961: Permanent Coupling
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
124-1961: Permanent Coupling
124-1961: Permanent Coupling

Cat Permanent Coupling JIC – Straight Female Swivel

Brand: Cat

Product Images
124-1961: Permanent Coupling
124-1961: Permanent Coupling
124-1961: Permanent Coupling
124-1961: Permanent Coupling
124-1961: Permanent Coupling

Cat Permanent Coupling JIC – Straight Female Swivel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat Permanent Coupling JIC – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat Permanent Coupling JIC – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Medium Pressure Hose,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Shape: Straight
Connector Type: -8 JIC FEMALE SWIVEL
Thread Size (in): 3/4-16
Length (mm): 54
Length (in): 2.13
Cut-Off Factor (mm): 29
Cut-Off Factor (in): 1.14
Recommended Hose Size (mm): 12.7
Recommended Hose Size (in): 0.5
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, SAE J1402, COOLANT HOSE, SAE 100R19
Hex Size (mm): 22.2
Hex Size (in): 0.87
Description: Permanent Coupling 8MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Medium Pressure Hose,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40 IIAD45AD55AD30AE40AD40
Marine Auxiliary
3516C
Marine Engine
C323516C
Truck
785D
Load Haul Dump
R1300R1600R2900R1700 IIR2900GR1700GR1600G
Excavator
320B L325B L330B L
Wheel Loader
980C980F
View More
Underground Art Truck
AE40 IIAD45AD55AD30AE40AD40
Warranty Information
Return Policy
Parts diagram for 124-1961
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert