Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineEngines & BlocksEngines125-0196: 6 Cylinder Engine
Home
EngineEngines & BlocksEngines
125-0196: 6 Cylinder Engine
125-0196: 6 Cylinder Engine

Cat® 6 Cylinder Engine with Bore Diameter 137.2mm and Stroke Length 171.5mm Combustion Type Direct Injection

Brand: Cat

fallback-image
125-0196: 6 Cylinder Engine

Cat® 6 Cylinder Engine with Bore Diameter 137.2mm and Stroke Length 171.5mm Combustion Type Direct Injection

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-9392
0R-9392 : BLOCK G SHRT
Check Price
Compare Alternate Parts
125-0196
This part:
125-0196: 6 Cylinder Engine
Length (in)

74

Height (in)

40

Description

Cat® 6 Cylinder Engine with Bore Diameter 137.2mm and Stroke Length 171.5mm Combustion Type Direct Injection

0R-9392
This part:
0R-9392: BLOCK G SHRT

Description

Reman Short Block

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert