Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings125-2563: 190.14mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
125-2563: 190.14mm Outside Diameter Sleeve Bearing
125-2563: 190.14mm Outside Diameter Sleeve Bearing

Cat® 190.14mm Outside Diameter 50mm Long Sleeve Bearing for Tilt Cylinder

Brand: Cat

Product Images
125-2563: 190.14mm Outside Diameter Sleeve Bearing
125-2563: 190.14mm Outside Diameter Sleeve Bearing
125-2563: 190.14mm Outside Diameter Sleeve Bearing
125-2563: 190.14mm Outside Diameter Sleeve Bearing
125-2563: 190.14mm Outside Diameter Sleeve Bearing

Cat® 190.14mm Outside Diameter 50mm Long Sleeve Bearing for Tilt Cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-2563
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 125-2563

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal-Nonmetal,Low Alloy Steel
Type: STRAIGHT SLEEVE
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 140
Inside Diameter (in): 5.52
Outside Diameter (mm): 190
Outside Diameter (in): 7.49
Overall Length (mm): 50
Overall Length (in): 1.97
Approximate Outside Diameter (mm): 190
Cross Holes: No
Approximate Overall Length (mm): 50
External Groove: No
Approximate Inside Diameter (mm): 140
View More
Compatible Models for part number 125-2563

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert