Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsHeat Shrinks125-7874: 5.72mm Internal Diameter Heat Shrink Tube
Home
Electrical & ElectronicsWiring Harnesses & CablesBulk MaterialsHeat Shrinks
125-7874: 5.72mm Internal Diameter Heat Shrink Tube
125-7874: 5.72mm Internal Diameter Heat Shrink Tube

Cat® Unreinforced Polyolefin Black Colored Tube fulfills -40 to 130 Degrees Celsius Operating Temperature used for Wiring Components

Brand: Cat

Product Images
125-7874: 5.72mm Internal Diameter Heat Shrink Tube
125-7874: 5.72mm Internal Diameter Heat Shrink Tube
125-7874: 5.72mm Internal Diameter Heat Shrink Tube
125-7874: 5.72mm Internal Diameter Heat Shrink Tube
125-7874: 5.72mm Internal Diameter Heat Shrink Tube

Cat® Unreinforced Polyolefin Black Colored Tube fulfills -40 to 130 Degrees Celsius Operating Temperature used for Wiring Components

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.

Attributes:
• Bulk Material: Polyolefin
• Bulk unit of measure: CM
• Inside Diameter: 5.7 mm (0.23 in)
• Color: Black
• RoHS compliant

Application:
Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.

Attributes:
• Bulk Material: Polyolefin
• Bulk unit of measure: CM
• Inside Diameter: 5.7 mm (0.23 in)
• Color: Black
• RoHS compliant

Application:
Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: Black
Material Description: Polyolefin
Material: Other Hose
Inside Diameter (mm): 5.7
Inside Diameter (in): 0.23
Units of MeasureUSMetric
Standard Color: Black
Material Description: Polyolefin
Material: Other Hose
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14GIT62GIT62HIT14G2IT28GIT62G IIIT38G IIIT38HIT38G
Machine Control
CATSAFETY
Wheel Harvester
550570580
Power Pack
C18PR118PR123PR121
Rotary Drill
MD6310MD6250MD6200MD6540CMD6380
Mini Hyd Excavator
301.7D CR303.5E2 CR302.5C308E2304E2304CR304C CR305E2 CR305E304E303ECR301.8301.9301.6301.5304SR305.5D305.5E303E CR301.6C301.8C301.7CR305E2304E2 CR304D CR305.5E2 CR304.5E2306.5305 CR308E CR302.5308E SR306E2303C CR307.5302CR308E2 SR303.5303.5C303.5E303.5D305.5E2307D307C307E308E2CR306E308E308D305.5 GC303 SR305.5 CR308E2 CR307E2308E2SR308.5303CR304305308309306307305D CR310303.5E2304.5303.5CR302.7CR
Track Feller Buncher
11902491541 22590TK7115115225211190T521B532522B54155155222901390TK732TK722552 2TK721TK752TK751TK7411290T239023911090
Harvester Head
SAT223SAT422DBSAT322TSAT325TSAT323TSAT318TSAT223TSAT322TSCSAT323SAT322SAT318SAT318TSCHH44 DESAT323TSC
Excavator
349D L324D324E320D3 GC320D2320D3336D2 L323F323D322C324E LN321B548325D L558320GX374D L323F OEMOTHER330C FM326F538336E L325C325D336E H325F329D LNM325D MH318D2 L324E L312E L330 GC320D RR345D L320B320C320D320E314E LCR323F L317 GC365C365B349F LXE320D LN312F GC320D FM RR336D LN349 GC320E L325D FM320D GC323D2 L330C L320D FM312D2 GC313 GX313 GC349D2 L318F L329D329E330C LN325D MH313F LGC320D2 L329D2330C MH345C MH326F LN345 GC336D336E336F333 GC314D CR335F336F XE325C L336 MHPUM325C320D LRR326F L336D L312D2 L350-A L324D L320E RR312D L324D FM LL323F LN374F345C L323D3323D2313F GC323GC323E L336F LN320E LN330F315B FM L330C330D390F L365B LM325D L MH316 GC336D2 LXE323F SAMH3295316 GX340D2 L320D L340MHPU325C FM340F L UHD330B L319D L330F LN350 OEM318E L336 GC328D LCR340F L LRE325F LCR340D L330F L329F L335F LCR312 GX312 GC385C L MH315F LCR329D2 L345B II325B LM315F375-A L315D LM317F374F LM318F385C FS345B345C345D349F L385C L317315313336F L XE312C L323E LN314E CR320 GX349D350 L320 GC349E349F340F314D LCR336F LN XE323D S323D L313F L326D2 L385C365C L323E SA345B II MH336D2 L XE325D FM LL390D390F336E LNH350-A315 GC349E L VG349D2336D2318D L568 FM320B LL313D2 LGP352 UHD340349345324D FM352350355320326325323329E L330335336333323 GX318D2323 GC395365B II324D LN374311D LRR316F L312EFM538312F312C312D326D LFM548311C349E L330D23101323D LN352F XE VG330D FM320D2 GC320D2 FM316F352F-VG365C L MH315B315CFM558314CFM568313F330GC313D312D2352F320E LRR336F L318 GC323D SA336D2 GC330D2 L314F CR336F LNXE329E LN320B FM LL320B L336E LN336E LH313D2 GCMH3040390D L319D LN326 GC326D2320F L313D2-GC313D2326GC330D L330D MH329D L319D330D LN320C FM319C568 FM LL318C318F345D L VG311F LRR336D2 XE315B L321D LCR375-A316E L322C FM
Pump Power End
WSP305WSP223WSP273WSP255
Shovel
6040
Paving Compactor
C13 MARINECB2.7CB2.5MG630CC2.7CB-22B
Multi Terrain Loader
287C2267B247B3297D XHP277C2257D257B297D297C297D2 XHP247B287C287B287D297D2277B277D277C257D3257B3267257287277247
Compact Track Loader
279C2279D3299D299C259D275285255265249D3275XE289C2289D3299D3 XE259B3259D3285XE279D279C299D3299D2239D299D XHP289D289C249D299D2 XHP239D3
Rotary Mixer
RM800RM500B
Work Tool
GRAPPLEGB120
Marine Powertrain
C12
Combine Harvester
460
Petroleum Engine
3508C3508BC9C7C175-163512C15C13C18C11C27C3220163516C3516BC280-123512E3512C3512B
Petroleum Transmission
TH55-E70CX48-P2300TH48-E80TH48-E70TH35-E81TH31-E61CX35-P800CX31-P600-C18ITH55FT-E90CX48CX38-P892TH53-E60CX38-P800CX31-P600
Soil Compactor
CP68BCS76BCS74BCS12 GCCS78BCP56BCS64BCP7CP5CS5825H825K825CCP11CP12CP13CP14CP16CP17CS68BCS66BCS11 GC825CP44B815CP12 GC815K815B815FCS20CS10CS11CS12CS13CS14CS16CS17CS19CS56BCS10 GCCS54BCP13 GCCP74B815F IICS13 GCCS44B
Backhoe Loader
420F2450E450F420XE414E416F2416E416F416C416D434F2432F2426C428F2424D424B422F422E424B2420D420E415F2420F426 F2428F428D428E428C430D430E430F427F2438C438D424B HD415416426428436C424420434E434F432E432F432D434430432444440450430F2442D442E446D444F444E444F2422F2
Control, Guidance, Monitoring, And Technology Products
COMMANDCONSOLEPRODUCTLINKCOMMANDSTATIONCOMMANDCATSAFETY
Petroleum Gen Set
G3306BC27C15C323512B3512C
Wheel Loader
988 XE986H986K980XE988G988H988K950GC814K988F II907K972 XE928HZ906K906M908K908M980 XE980K HLG924GZ924HZ990K990H972M XE938G II993K992G992K972XE994F994D994K994H988GC950G950H950K950M950L966XE966F II962M Z950M Z972G II966M XE982XE966 XE962H962G962L962K962M966D966F966E966H966G966L966K966M924H924G924K926M962928H928G966972966 GC986980982950G II988995990993992980G II988K XE926924930938950982 XE908907906950 GC966G II972G972H972K972M972L930G930H930K930M962G II938G938H938K990 II938M966K XE980C980F980H980G980L980K980M982M
Forwarder
584584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
725740745730735725C730C2725C2740 GC730C735C735B735 OEM730 EJECTOR740C740B745C
Trencher
T315T15B
Wheeled Excavator
M320FW330BW345C MHM318DM318CM318FM314-07M318C MHM315CM315DM316CM316FM316DM313CM313DM314FM315D2MH3026MH3024M315GCMH3040M324D2 MHM320D2M317D2M322D2 MHM322D MHM314M315M322M320M318M319M316M317M330DM325C MHM313-07M318D MHM323FM322D2M322FM322DM322CW345B IIM325B
Pneumatic Compactor
PS-150CPS-300BPF-300BCW-16CW-14CW34PS-360CCW12CW-34
Engine - Industrial
LD700EG3512MX353512B3516B3561BCG170-163406BXQ20
Industrial Engine
C6.63126B33043306C-12C-15C-10C-16G3520HC1.7C1.1C32C27C18C9.33508B3516B3516C3512E3512B3512CC9.3BD333CC4.4C-9C11C13C15D330C31263054C3512C7C9DG60C3.63412EC7.1C175-16341234063406B3406C3408BC2.8C2.2CG137-08
Wheel Scraper
627G631G637K637E637G637D657G657E
Quarry Truck
777E775D773E771D772G770G
Spray Ar
CAT WDS
Tractor
776D776C784C
Gas Engine
G3304G3306G3512HG3512EG3512BG3512JG3412G3516JG3516EG3408G3406G3516CG3516BG3306BG3304BG3520BG3520JCG137-08CG137-12G3612G3616G3608G3606G3408CG3408BG3508JG3508BG3512G3516G3508
Blade
BLADEGB124
Pumper
SPP101SPF743SPF343C
Transmission-Onhighway
CX35CX31CX28
Shovel Logger
345C
Power Module
3516B3516COEM POWERTR43-C18LMPC300PP3516XQG135XQC1200XQC1600XQG400PM3412PMG3516XQ35XQ2280C32C18PM3508PM3516PM3512
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E794 AC773GC798 AC785D3508B796 AC789G789D772770793D777775773793F789785793798
Pump
WS305 XDWS273 XDWS223 SSWS255 SS
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
135H120M 2140M 3140M 212M 3 AWD16H NA120H120G24161418120M120K163H12M 312M 2163H NA160M 2160M 3120H NA16GC16M3140K 2135H NA140H ES12H NA120H ES140H NA160M 3 AWD24H24M160K160H160M140M 3 AWD14M-312H ES14H NA120 GC140M140K140H140G143H140 GC18M3160H ES16M16016H16G14L15014M14014H14G12H12G12M12K14M3120160H NA120K 2
Hydraulic Shovel
602060186015604060306020B6015 FS6040 FS60606030 T46030 T26015B
Knuckleboom Loader
559C559D2384D2384C579C579D2484D2484C
Transmission-Military
CX28
Marine Engine
3196C4.4C8.735163512C18 MARINE3508C18C12C153516B3516C3516E3512C3512EC280-16C280-12C32B3512B3126BC9.33176C3176BC32 MARINEC9C7C-123408B3406B3406C3406EC140C7.1C30C32MPC10034123408C12.93508C3508BC175-163412E3412DC280-6C280-8
Log Loadr Forst Mach
558
Expanded Mining Products
LD350
Front Shovel
385C
Engine - Generator Set
3508BC7.1DE200EC3.3DE50E0C1.5DE13.5
Petroleum Package
CX31-P600-TH31-E61CX35-C18ICX31TH35-E81CX31-P600TH48-E80TH48-E70CX35-P800TH48TH55CX31-C11ICX31-C9ICX31-C15ITH31-C9PTH31-C9TTH31-C9ICX31-C13IC18TH35-C11ICX31-C18ITH35-C13ITH35-C15I
Energy Storage
ETS1500PGS1260ECE1500PGS840ECE2000ECE2500PGS1260 HDCPPMBATT
Mixing Bucket
MB200MB250
Reclaimer Mixer
RM400RM800RM500BRM-500RM-350BRM-350RM-300
Engine
C175-163512E3512B3512CG3608G3606C2.2G3516CG3516JG3516H3516C3516EG36163126EC15C18C7.1 MARINC32BC32B INDUSTRIALG3412CC3.6C7.1C32 MARINEG3406C32 INDUSTRIALC9 INDUSTRIALC13BG3520G3520JG3520HC9.3C27 INDUSTRIAL
Locomotive Engine
3516C3516B36123512E3512C3512BC175-16C175-20C323508C3508B
Water Delivery System
777GCAT WDS
Cold Planer
PM620PM622PC305BPC306BPC412BPM820PM825PM822PM-565BPM312PM313PM310PC206PM-200PM-201PC310BPC408BPM-102
Electric Rope Shovel
7495 HF7495
Gen Set Engine
3516BG3520B3512B34123126BDE1100G3520G3508G3516G35123508B3508351235163406C3406B36083606C13GENSET3412C3616DE800S3304B3306BC3.4BPOWER SYSG3516CG3516BC15 GEN SE33063304C280-16
Transmission
CX38-P892TR53TA22TR35CX31TR16-C7.1
Combine
470465460
Rotary/Track Drills
MD5075MD5150CMD6290MD6640MD5125MD5075C
Skid Steer Loader
226B226D252B3226B3226D3272C272D232B232D236B236D216B270XE262C2279D3272D2 XHP249D3236232250236B3248246242262260252270236D3262B262D262C265262D3268B216228226289D3232D3272D XHP252B256C272D3272D2242B3242D3246D3272D3 XE242B242D246B246D246C248B216B3
Industrial Loader
415F2 IL
Wheel Feller Buncher
573C573D2670C2670DTK370TK380553C2570C2570D563C563D5435332470C573
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Access Platform
THP24S II
Track-Type Loader
973
Stump Grinder
SG16BSG18BSG16SG36
Generator
SR500XQP500SR4SR5LC31XXSR4BSR4BHVXQ330LC51XX
Truck Engine
3126B3126E3126G3306C7C9C-9C11C13C15
Wheel Tractor-Scraper
627623621637632631613G627K LRC623K LRC631K637K623K621K627K657651
Machine Control & Guid
PRODUCT LIMINESTARGU
Track Skidder
527
Wheel Skidder
545D545C555D535D535C525D525C
Asphalt Compactor
CB22BCB2.7 GCCB2.5 GCCC2.7 GCCW16CB8CB7CB16CB15CB13CB10
Retrofit Aftertreatmnt
DPFSCRDEF CABNIT
Forestry Products
FM528 LL538548558568FM528
Oem Mob Hyd Pwr Unit
336MHPU
Renewable Energy
BDP1000MTRMCGCTLBDP250PGS1260 HD
Water Fording Tractor
D7R II
Broom-Pickup
BP25
Wheel Tractor
623B623G623H623E623F621B621E621F621G621H627G627H627E627F631K615C II631D631E631G621K OEM613C II633D639D637G637D637E637K633E II651B651E611651657E657B657G
Hex Based Spl Solution
330D2320E352F OEM330F OEM
Track Loader
933C939C973C973D973KBS3E963D963C963K953C953D953K963973953
Wheel Dozer
834G834H834K834844854824H824C824K814824854G854K814K814F844H844K814F II
Mulching Head
HM518HM315
Landfill Compactor
836826826G II816F II816816K816F826C826H826K836H836G836K
Ag Transmission
TA19-M4WDTA22-M4WD
Telehandler
TH337CTH336CTH330BTH460BTH514CTH1255TH560BTH340BTH0842TH220BTH350BTH360BTH407CTH406CTH1055TH580BTH0642TH414CTH417C
Compact Wheel Loader
920K906H2914910903902901908902C2906930938920926910K910M907H2903C2914K914M914G918M901C902C904H906H903D903C904B908M908H2906M907H907M908H914G2901C2
Snow Wing
BLADE
Utility Compactor
CB4.4CB4.0CB2.5 GCCC2.7 GCCB1.8CB1.7CB2.7CB2.5CB2.9CB2.7 GCCC2.6CC2.7
Asphalt Screed
SE34VT8-16BAS4173AS4251CAS4252CSE60 VT XWSE60 FMSE47 FMSE6010-20BSE60VT XWSE47 VTSE60 V XWSE60 VSE47 VSE34VSE50 VTAS2302AS2301SE50 V
Rake-Power Box
PR190PR172PR184
Logger
322C
Underground Art Truck
AD45BAD60AD55AD63AD45AD55B
On Highway Truck
CT660CT680CT681
Wheel Saw
SW45SW60SW360BSW460BSW345B
Quick Coupler
FUSIONHEX-WEDGEPIN GRABQUICK COUPLE
Load Haul Dump
R1300G IIOTHERR1700 XER1600GR2900R2900 XER1700GR3000HR2900GR1700R1300G
Reman Engine
3516B
Material Handler
MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3059M325D MHMH3250MH3260MH3295M325D L MH
Backhoe
BH130
Rotary Cutter
RC7RC20
Track-Type Tractor
D6G2 LGPD10D11D8 GCD3C IIID3GD4GD5ND5GD6RD6TD6ND6KD7ED4K2 LGPD6N LGPD7R XRD6T LGPD3K2 XLD6T XWD6T XLD5C IIID8GCD5R XLD7RD7GD8TD8RD9TD9RD6T XW PATD5K XLD6R LGPD4K XLD9 GCD7R SERIESD6N OEMD10ND10RD10TD11ND11RD11TD6H XLD7R LGPD6T LGPPATD6K LGPD6R STDD6T XL PATD5K2 XLD7R IID3K LGPD5R LGPD6R IID5R2D6N XLD6 XED3K2 LGPD4K2 XLD6GCD6R XLD4C IIID6K2 XLD6K XLD6G2 XLD6K2D7E LGPD5K LGPD6R IIID6XED6K2 LGPD3K XLD9D2D1D4D3D6D5D8D7D4K LGPD5K2 LGPD7G2D10T2D8R II
Asphalt Paver
AP1055AP655BG-240CPE636AP600AP500FAP-1000BAP-1000EAP-1000DAP-1000FAP500AP555FAP600FBG1055EBG-225CAP555BG500EBG555EAP-900BAP400AP300FBG-260DBG-260CAP655FAP-755BG1000EAP-500ESE47BG-2455DBG-2455CAP-555EBG600DAP355FAP455AP-1050BAP-600DAP655F LAP-655DAP-300DAP-650BAP355AP-1055BAP-1055FAP-1055DAP-1055EAP-255EAP300BG655DBG-245CAP1000
Marine Auxiliary
C323508B3508C35123516C3516B3512C3512B
Pipelayer
561N587T587RPL83PL87PL72PL61583T583R572R II
Stabilizer Mixer
SM-350
Broom
BA121BA118
Mining Excavator
5230
Broom-Angle
BA118CBA25BA30BA18
Vibratory Compactor
CS-68BCP-533DCP-533ECS-433ECS-66BCP-663ECS-64BCB-66BCB-534DCB-64BCB-536DCS54BCD-54CS56BCB-68BCP-44BCB-34 XWCS-563DCS-563ECP44BCS-663ECS-78BCS-531DCS-79BCP-433ECP12CS-76BCS-533DCP74BCS-533ECS-74BCP-563ECP-563DCS512 GCCP12 GCCC-34CP-54BCS44BCP-56BCP-573ECP76BCS-573DCS-573ECB10CS-44BCB7CB1.8CB1.7CD-44BCP-64CP-54CP-56CP-44CP11 GCCP-34CC4.0CS12CS14CP-76CP-74CS78BCB-64CB-54CB-564DCB-44BCB-434DCB-334E XWCS79BCP-68BCS-583ECS-583DCS74BCB-34CS10 GCCP68BCS-56CS11 GCCS-54CS-56BCS-44CS-34CS-54BCS-423ECS-76CS-74CB46BCS-64CB-54BCB-634DCB4.0CB4.4CD-54BCS7CB-334ECB-335ECP7CS68BCP54BCP-74BCS-683ECP56B
Technology
AUTOGUIDNC
Mobile Hyd Power Unit
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEMTH43-C18336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Battery
CPPBCHRGCPPMBATT
Power Package
C7C32
Generator Set
DE55GCG3520G3516G3512DE200GCDE33GCG350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDE605GCDG50035163512D300GCXQ425DE600SGC3516C GENG3516BG3516CD1000G3516EC7.1DE150E0D600 GCG3516H3508BC4.4D450GCC3.3 GEN SDE1250SXQP300C18 I6XQP310C4.4DE55E2DE50GCD250GCG3512EG3512HC13 XQ375C18 GENSETXQ35C4.4 GEN SC4.4DE110EC13 XQ350XQ60DE450GC3412CG137-12C3.3DE50E0C3.3DE50E2C32 GENSETDG200CG137-083456DE1500DE400SGCC18 GEN SETDG125DE1000SDG100C7.1DG175DE165GCDG150DG50DG40DG45DG30C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDE500GCDG80DG70C3.3DE33E3DG60G3306BC3.3DE33E03516C3516B3516EXQP115DE1400DE500XQP150G3306C7.1DE150EDE88GCDE220GCD20D25XQ230D30D400GCXQ20T4FXQP60DE660GCXQP20XQP30C18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC2.2D350GCDE450SGCC4.4DE88E0C4.4DE88E3XQP100G3406DE630DE65GCG3412DG400C15 GENSETC32 GEN SETDE715GCC18C15DE110GCC13C15 I6DE550GCC18 MARINE GSC1.1DE9.5DG450C9.3C2.2DE18E3C9 GEN SETDG350SR5C27DE350SGCXQ330C32D800C7.1 GEN SC15 GEN SEDE400GCC175-20DE500SGCC175-16G3412CDE1250XQP200C2.2 GEN S3406CC1.1C4.4DE65E3C1.5DE150GCC4.4DE110E2
Fork
FORK-NURSE
Box Blade
BB121BB124
Ejector Truck
730C740B730C2 EJ740730
Machine Cntrl & Gdnc
CMD FORCMD STATNCOMMANDCPM KIT
Forest Products
OTHER
Combat Vehicle Engine
C13
Road Reclaimer
RM600RM500RM800RM400RM500BRM-350B
Challenger
MT765MT755MT745MT73595E85E75EMTC735MTC745MTC755MTC76565E
Engine - Machine
3516CC93408C32C27C4.4
Off-Highway Truck
D10R
Battery Charger
MEC500
Truck
793F XQ775G775F775E775D777C777B777D777G777F775G OEM785789797770G795F XQ772G773E773D773G773F772770777794 AC772G OEM769D795F AC793F ACMT4400D AC773G LRC793F OEM793D793B793C793F797F797B775G LRC793F CMD789C789D789B770G OEM785G773G OEM785C785D785B
Snow Blower
SR321SR318SR421SR418SR121SR115SR117SR118
Quick Coupler-Mwl
QUICK COUPLER
Compactor
CB8CB7CC-34BCB10CB13CB15CB16CB-24BCB-22BCB-34B XWCB-36BCB-34BCB-32BCD10CCS7CCS9CC-24BCD8
View More
Integrated Toolcarrier
IT14GIT62GIT62HIT14G2IT28GIT62G IIIT38G IIIT38HIT38G
Warranty Information
Return Policy
Parts diagram for 125-7874
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
125-7874125-7874
155-2270155-2270
102-8802102-8802
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 125-7874
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 125-7874

Description:
Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.

Attributes:
• Bulk Material: Polyolefin
• Bulk unit of measure: CM
• Inside Diameter: 5.7 mm (0.23 in)
• Color: Black
• RoHS compliant

Application:
Heat shrink tubes are used to seal and protect wiring from electrical noise and contamination damage. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 125-7874

Units of Measure

USMetric
Standard Color: Black
Material Description: Polyolefin
Material: Other Hose
Inside Diameter (mm): 5.7
Inside Diameter (in): 0.23
View More
Compatible Models for part number 125-7874

INTEGRATED TOOLCARRIER

IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II IT38H IT38G

MACHINE CONTROL

CATSAFETY

WHEEL HARVESTER

550 570 580

POWER PACK

C18 PR118 PR123 PR121

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

MINI HYD EXCAVATOR

301.7D CR 303.5E2 CR 302.5C 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307E 308E2CR 306E 308E 308D 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

HARVESTER HEAD

SAT223 SAT422DB SAT322T SAT325T SAT323T SAT318T SAT223T SAT322TSC SAT323 SAT322 SAT318 SAT318TSC HH44 DE SAT323TSC

EXCAVATOR

349D L 324D 324E 320D3 GC 320D2 320D3 336D2 L 323F 323D 322C 324E LN 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 315B FM L 330C 330D 390F L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 330F LN 350 OEM 318E L 336 GC 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 349D2 336D2 318D L 568 FM 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312C 312D 326D L FM548 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315B 315C FM558 314C FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 318 GC 323D SA 336D2 GC 330D2 L 314F CR 336F LNXE 329E LN 320B FM LL 320B L 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM

PUMP POWER END

WSP305 WSP223 WSP273 WSP255

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247

COMPACT TRACK LOADER

279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

WORK TOOL

GRAPPLE GB120

MARINE POWERTRAIN

C12

COMBINE HARVESTER

460

PETROLEUM ENGINE

3508C 3508B C9 C7 C175-16 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH31-E61 CX35-P800 CX31-P600-C18I TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 444F 444E 444F2 422F2

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMANDCONSOLE PRODUCTLINK COMMANDSTATION COMMAND CATSAFETY

PETROLEUM GEN SET

G3306B C27 C15 C32 3512B 3512C

WHEEL LOADER

988 XE 986H 986K 980XE 988G 988H 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950H 950K 950M 950L 966XE 966F II 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938H 938K 990 II 938M 966K XE 980C 980F 980H 980G 980L 980K 980M 982M

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 740 745 730 735 725C 730C2 725C2 740 GC 730C 735C 735B 735 OEM 730 EJECTOR 740C 740B 745C

TRENCHER

T315 T15B

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B

PNEUMATIC COMPACTOR

PS-150C PS-300B PF-300B CW-16 CW-14 CW34 PS-360C CW12 CW-34

ENGINE - INDUSTRIAL

LD700E G3512 MX35 3512B 3516B 3561B CG170-16 3406B XQ20

INDUSTRIAL ENGINE

C6.6 3126B 3304 3306 C-12 C-15 C-10 C-16 G3520H C1.7 C1.1 C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B D333C C4.4 C-9 C11 C13 C15 D330C 3126 3054C 3512 C7 C9 DG60 C3.6 3412E C7.1 C175-16 3412 3406 3406B 3406C 3408B C2.8 C2.2 CG137-08

WHEEL SCRAPER

627G 631G 637K 637E 637G 637D 657G 657E

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

GAS ENGINE

G3304 G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3606 G3408C G3408B G3508J G3508B G3512 G3516 G3508

BLADE

BLADE GB124

PUMPER

SPP101 SPF743 SPF343C

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

SHOVEL LOGGER

345C

POWER MODULE

3516B 3516C OEM POWER TR43-C18L MPC300 PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3412 PMG3516 XQ35 XQ2280 C32 C18 PM3508 PM3516 PM3512

SITE PREP TRACTOR

586C 2864C

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

PUMP

WS305 XD WS273 XD WS223 SS WS255 SS

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060 6030 T4 6030 T2 6015B

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3196 C4.4 C8.7 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C9.3 3176C 3176B C32 MARINE C9 C7 C-12 3408B 3406B 3406C 3406E C140 C7.1 C30 C32 MPC100 3412 3408 C12.9 3508C 3508B C175-16 3412E 3412D C280-6 C280-8

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

ENGINE - GENERATOR SET

3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5

PETROLEUM PACKAGE

CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I

ENERGY STORAGE

ETS1500 PGS1260 ECE1500 PGS840 ECE2000 ECE2500 PGS1260 HD CPPMBATT

MIXING BUCKET

MB200 MB250

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-350B RM-350 RM-300

ENGINE

C175-16 3512E 3512B 3512C G3608 G3606 C2.2 G3516C G3516J G3516H 3516C 3516E G3616 3126E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C C3.6 C7.1 C32 MARINE G3406 C32 INDUSTRIAL C9 INDUSTRIAL C13B G3520 G3520J G3520H C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 3508C 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM620 PM622 PC305B PC306B PC412B PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PC206 PM-200 PM-201 PC310B PC408B PM-102

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3516B G3520B 3512B 3412 3126B DE1100 G3520 G3508 G3516 G3512 3508B 3508 3512 3516 3406C 3406B 3608 3606 C13GENSET 3412C 3616 DE800S 3304B 3306B C3.4B POWER SYS G3516C G3516B C15 GEN SE 3306 3304 C280-16

TRANSMISSION

CX38-P892 TR53 TA22 TR35 CX31 TR16-C7.1

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD5150C MD6290 MD6640 MD5125 MD5075C

SKID STEER LOADER

226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D TK370 TK380 553C 2570C 2570D 563C 563D 543 533 2470C 573

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

ACCESS PLATFORM

THP24S II

TRACK-TYPE LOADER

973

STUMP GRINDER

SG16B SG18B SG16 SG36

GENERATOR

SR500 XQP500 SR4 SR5 LC31XX SR4B SR4BHV XQ330 LC51XX

TRUCK ENGINE

3126B 3126E 3126 G3306 C7 C9 C-9 C11 C13 C15

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

MACHINE CONTROL & GUID

PRODUCT LI MINESTARGU

TRACK SKIDDER

527

WHEEL SKIDDER

545D 545C 555D 535D 535C 525D 525C

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

RETROFIT AFTERTREATMNT

DPF SCR DEF CABNIT

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

RENEWABLE ENERGY

BDP1000 MTRMCGCTL BDP250 PGS1260 HD

WATER FORDING TRACTOR

D7R II

BROOM-PICKUP

BP25

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 637K 633E II 651B 651E 611 651 657E 657B 657G

HEX BASED SPL SOLUTION

330D2 320E 352F OEM 330F OEM

TRACK LOADER

933C 939C 973C 973D 973K BS3E 963D 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834G 834H 834K 834 844 854 824H 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II

MULCHING HEAD

HM518 HM315

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826C 826H 826K 836H 836G 836K

AG TRANSMISSION

TA19-M4WD TA22-M4WD

TELEHANDLER

TH337C TH336C TH330B TH460B TH514C TH1255 TH560B TH340B TH0842 TH220B TH350B TH360B TH407C TH406C TH1055 TH580B TH0642 TH414C TH417C

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 908 902C2 906 930 938 920 926 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2

SNOW WING

BLADE

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

ASPHALT SCREED

SE34VT 8-16B AS4173 AS4251C AS4252C SE60 VT XW SE60 FM SE47 FM SE60 10-20B SE60VT XW SE47 VT SE60 V XW SE60 V SE47 V SE34V SE50 VT AS2302 AS2301 SE50 V

RAKE-POWER BOX

PR190 PR172 PR184

LOGGER

322C

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD45 AD55B

ON HIGHWAY TRUCK

CT660 CT680 CT681

WHEEL SAW

SW45 SW60 SW360B SW460B SW345B

QUICK COUPLER

FUSION HEX-WEDGE PIN GRAB QUICK COUPLE

LOAD HAUL DUMP

R1300G II OTHER R1700 XE R1600G R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

REMAN ENGINE

3516B

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH

BACKHOE

BH130

ROTARY CUTTER

RC7 RC20

TRACK-TYPE TRACTOR

D6G2 LGP D10 D11 D8 GC D3C III D3G D4G D5N D5G D6R D6T D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D8T D8R D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F AP500 AP555F AP600F BG1055E BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F AP-755 BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

C32 3508B 3508C 3512 3516C 3516B 3512C 3512B

PIPELAYER

561N 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II

STABILIZER MIXER

SM-350

BROOM

BA121 BA118

MINING EXCAVATOR

5230

BROOM-ANGLE

BA118C BA25 BA30 BA18

VIBRATORY COMPACTOR

CS-68B CP-533D CP-533E CS-433E CS-66B CP-663E CS-64B CB-66B CB-534D CB-64B CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-79B CP-433E CP12 CS-76B CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CS512 GC CP12 GC CC-34 CP-54B CS44B CP-56B CP-573E CP76B CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-44B CB-434D CB-334E XW CS79B CP-68B CS-583E CS-583D CS74B CB-34 CS10 GC CP68B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CS-423E CS-76 CS-74 CB46B CS-64 CB-54B CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-335E CP7 CS68B CP54B CP-74B CS-683E CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L

BATTERY

CPPBCHRG CPPMBATT

POWER PACKAGE

C7 C32

GENERATOR SET

DE55GC G3520 G3516 G3512 DE200GC DE33GC G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H 3508B C4.4 D450GC C3.3 GEN S DE1250S XQP300 C18 I6 XQP310 C4.4DE55E2 DE50GC D250GC G3512E G3512H C13 XQ375 C18 GENSET XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET DG200 CG137-08 3456 DE1500 DE400SGC C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DE165GC DG150 DG50 DG40 DG45 DG30 C3.4 C3.3 G3520C G3520B G3520E G3520H 3512C 3512B DE500GC DG80 DG70 C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 G3306 C7.1DE150E DE88GC DE220GC D20 D25 XQ230 D30 D400GC XQ20T4F XQP60 DE660GC XQP20 XQP30 C18 GEN SE C6.6 D1250 D550GC C9 C7.1DE200E 3516B GEN C2.2 D350GC DE450SGC C4.4DE88E0 C4.4DE88E3 XQP100 G3406 DE630 DE65GC G3412 DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 DE110GC C13 C15 I6 DE550GC C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET DG350 SR5 C27 DE350SGC XQ330 C32 D800 C7.1 GEN S C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C DE1250 XQP200 C2.2 GEN S 3406C C1.1 C4.4DE65E3 C1.5 DE150GC C4.4DE110E2

FORK

FORK-NURSE

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

MACHINE CNTRL & GDNC

CMD FOR CMD STATN COMMAND CPM KIT

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM600 RM500 RM800 RM400 RM500B RM-350B

CHALLENGER

MT765 MT755 MT745 MT735 95E 85E 75E MTC735 MTC745 MTC755 MTC765 65E

ENGINE - MACHINE

3516C C9 3408 C32 C27 C4.4

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

TRUCK

793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 772 770 777 794 AC 772G OEM 769D 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B

SNOW BLOWER

SR321 SR318 SR421 SR418 SR121 SR115 SR117 SR118

QUICK COUPLER-MWL

QUICK COUPLER

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert