Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals126-2237: Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
126-2237: Seal
126-2237: Seal

Cat® Seal

Brand: Cat

Product Images
126-2237: Seal
126-2237: Seal

Cat® Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat seals are designed to retain engine fluids and prevent contaminants from entering the engine. Cat seals are manufactured to the highest quality standards to keep your equipment leak free.


Attributes:
OEM direct replacement part


Application:
Cat seals are used in valve cover assemblies and valve mechanism cover assemblies on Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat seals are designed to retain engine fluids and prevent contaminants from entering the engine. Cat seals are manufactured to the highest quality standards to keep your equipment leak free.


Attributes:
OEM direct replacement part


Application:
Cat seals are used in valve cover assemblies and valve mechanism cover assemblies on Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 1.4
Overall Height (in): 1.4
Overall Width (mm): 35.56
Overall Length (in): 3.1
Overall Height (mm): 35.56
Overall Length (mm): 78.74
Units of MeasureUSMetric
Overall Width (in): 1.4
Overall Height (in): 1.4
Overall Width (mm): 35.56
View More
Compatible Models
Compatible Models
Gen Set Engine
3056
Generator Set
3056
Marine Engine
3056
Industrial Engine
3056
View More
Gen Set Engine
3056
Warranty Information
Return Policy
Parts diagram for 126-2237
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
126-2237126-2237
126-2238126-2238
101-3675101-3675
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert