Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components126-2373: Handle Assembly-Pull
Home
CabsOther Cab Components
126-2373: Handle Assembly-Pull
126-2373: Handle Assembly-Pull

Cat® Pull Handle Assembly

Brand: Cat

Product Images
126-2373: Handle Assembly-Pull
126-2373: Handle Assembly-Pull
126-2373: Handle Assembly-Pull
126-2373: Handle Assembly-Pull
126-2373: Handle Assembly-Pull

Cat® Pull Handle Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Surface mounted pull handle for use on doors of Cat equipment. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Handle Material: Plastic
• Finish: Black
• For use with M6 hardware
• Handle screw hole buttons provided

Application:
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Surface mounted pull handle for use on doors of Cat equipment. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Handle Material: Plastic
• Finish: Black
• For use with M6 hardware
• Handle screw hole buttons provided

Application:
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Plastic
Length (mm): 230.6
Width (mm): 32
Height (mm): 51.6
Length (in): 9.07
Width (in): 1.25
Height (in): 2.03
Material: PVC Plastic,Alloy Steel
Units of MeasureUSMetric
Material Description: Plastic
Length (mm): 230.6
Width (mm): 32
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Wheel Tractor
621K OEM
Power Module
OEM POWER
Wheel Tractor-Scraper
627K627623621627K LRC632623K LRC623K621K
Water Delivery System
777G
Ejector Truck
740730C2 EJ730730C740B
Wheel Dozer
844854854K844K
Off Highway Truck
772777G770793D777775789D773793F785D793
Compact Wheel Loader
930938926
Hydraulic Shovel
60606020B6020
Wheel Loader
962M Z962972M950M Z950M962M990K990993972M XE993K966M XE926924K924930992K980M938938K938M926M930K966M994K930M994H982M
Articulated Truck
725C730C2740C740B730C745C725725C2740735C735B730735 OEM735
Quarry Truck
771D772G770G775D
Truck
785789793F CMD775G797772G OEM773G LRC793F OEM775E775D770G795F XQ793D793B793C793F795F AC789C789D789B777D777G772G69D793F AC775G OEM793F XQ773E772773D773G797F770775G LRC773G OEM770G OEM769D785C785D797B785B
Tractor
776D784C
View More
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Warranty Information
Return Policy
Parts diagram for 126-2373
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert