Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home126-3489: Handle Linkage
Home126-3489: Handle Linkage
126-3489: Handle Linkage

Cat® Handle Linkage, L X H: 111 X 47

Brand: Cat

Product Images
126-3489: Handle Linkage
126-3489: Handle Linkage
126-3489: Handle Linkage
126-3489: Handle Linkage
126-3489: Handle Linkage

Cat® Handle Linkage, L X H: 111 X 47

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 126-3489
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 126-3489

Units of Measure

USMetric
Coating: Zinc Plated
Material: Steel,Stainless Steel,Alloy Zinc
Overall Height (in): 1.8
Overall Height (mm): 47
Overall Length (in): 4.4
Overall Length (mm): 111
View More
Compatible Models for part number 126-3489

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

TRACK FELLER BUNCHER

TK1051

WHEELED EXCAVATOR

M325B W330B W345B II

INTEGRATED TOOLCARRIER

IT38H

MINING EXCAVATOR

5110B

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL SCRAPER

637K

FRONT SHOVEL

5080

EXCAVATOR

330-A 322B L 345B II 345B L 330-A L 325-A FM L 325B L 315B L 375-A L 325-A 320B FM LL 375-A 350-A 345B II MH 315B FM L 320B LL 322 L 330B L 322-A L 385B 345B

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert