Cat® Engine Prelubrication Pump delivers pressurized lubricating oil to necessary engine components before startup to reduce wear and enhance reliability
Brand: Cat
Product Images
127-5153: Engine Prelubrication Pump
Cat® Engine Prelubrication Pump delivers pressurized lubricating oil to necessary engine components before startup to reduce wear and enhance reliability
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Engine Prelubrication Pump is designed to supply pressurized lubricating oil to engine components before startup, this pump is driven by an electric motor and engine-driven shaft, this pump ensures that necessary engine parts receive lubrication even when the engine is not running. It is often installed in conjunction with an oil reservoir and distribution system that stores and delivers oil to specific points within the engine. When activated, the lubrication pump pressurizes the oil and sends it through dedicated lines to require engine components like bearings, pistons, and camshafts, reducing friction and wear during startup. This helps extend the lifespan of engine components and enhances overall engine reliability.
Attributes: • Efficient fluid transfer and pressure generation. • Corrosion-resistant materials. • 190/380 dual voltage motor. • Quiet operation with low noise levels. • Sealed design for enhanced durability. • Minimal vibration during operation. • Temperature-resistant seals and components. • High volumetric efficiency. • Wide range of operating speeds. • Reliable and consistent flow rate.
Applications: An Engine Prelubrication Pump is used to provide pressurized oil to necessary engine components before startup, the pump helps prevent dry starts and ensures smooth operation from the moment the engine is activated.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Engine Prelubrication Pump is designed to supply pressurized lubricating oil to engine components before startup, this pump is driven by an electric motor and engine-driven shaft, this pump ensures that necessary engine parts receive lubrication even when the engine is not running. It is often installed in conjunction with an oil reservoir and distribution system that stores and delivers oil to specific points within the engine. When activated, the lubrication pump pressurizes the oil and sends it through dedicated lines to require engine components like bearings, pistons, and camshafts, reducing friction and wear during startup. This helps extend the lifespan of engine components and enhances overall engine reliability.
Attributes: • Efficient fluid transfer and pressure generation. • Corrosion-resistant materials. • 190/380 dual voltage motor. • Quiet operation with low noise levels. • Sealed design for enhanced durability. • Minimal vibration during operation. • Temperature-resistant seals and components. • High volumetric efficiency. • Wide range of operating speeds. • Reliable and consistent flow rate.
Applications: An Engine Prelubrication Pump is used to provide pressurized oil to necessary engine components before startup, the pump helps prevent dry starts and ensures smooth operation from the moment the engine is activated.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Gen Set Engine
360836063616
Marine Engine
36163612
Gas Engine
G3608G3612G3606G3616
View More
Gen Set Engine
360836063616
Warranty Information
Return Policy
Parts diagram for 127-5153
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-5153
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 127-5153
An Engine Prelubrication Pump is designed to supply pressurized lubricating oil to engine components before startup, this pump is driven by an electric motor and engine-driven shaft, this pump ensures that necessary engine parts receive lubrication even when the engine is not running. It is often installed in conjunction with an oil reservoir and distribution system that stores and delivers oil to specific points within the engine. When activated, the lubrication pump pressurizes the oil and sends it through dedicated lines to require engine components like bearings, pistons, and camshafts, reducing friction and wear during startup. This helps extend the lifespan of engine components and enhances overall engine reliability.
Attributes: • Efficient fluid transfer and pressure generation. • Corrosion-resistant materials. • 190/380 dual voltage motor. • Quiet operation with low noise levels. • Sealed design for enhanced durability. • Minimal vibration during operation. • Temperature-resistant seals and components. • High volumetric efficiency. • Wide range of operating speeds. • Reliable and consistent flow rate.
Applications: An Engine Prelubrication Pump is used to provide pressurized oil to necessary engine components before startup, the pump helps prevent dry starts and ensures smooth operation from the moment the engine is activated.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 127-5153
Material: Carbon Steel
View More
Compatible Models for part number 127-5153
GEN SET ENGINE
3608 3606 3616
MARINE ENGINE
3616 3612
GAS ENGINE
G3608 G3612 G3606 G3616
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.