Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat receptacle assembly connectors lock wiring connections based on pin number and locking mechanisms.
Attributes: 1 pin receptacle connector
Application: Receptacle assembly connectors are used in wiring harnesses to serve as the electrical connection. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat receptacle assembly connectors lock wiring connections based on pin number and locking mechanisms.
Attributes: 1 pin receptacle connector
Application: Receptacle assembly connectors are used in wiring harnesses to serve as the electrical connection. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.9
Overall Height (in): 0.8
Material: Polyetherimide Plastic
Overall Length (in): 2.2
Overall Width (mm): 23.9
Overall Height (mm): 20.3
Overall Length (mm): 55.1
Pins: 1
Connector Type: Pin
Units of MeasureUSMetric
Overall Width (in): 0.9
Overall Height (in): 0.8
Material: Polyetherimide Plastic
View More
Compatible Models
Compatible Models
Generator Set
35123512C3512B
Integrated Toolcarrier
IT14GIT38G II
Track Loader
973C953C963C
Soil Compactor
815K
Wheel Dozer
814K
Off Highway Truck
785D794 AC798 AC798796 AC
Landfill Compactor
816K
Motor Grader
12M24M120M
Telehandler
TH255C
Compact Wheel Loader
914G
Wheel Loader
938G II980H814K966H930G986H
Track-Type Tractor
D7GD8RD5MD9RD5ND8R IID7R IID6G2 XLD7G2D6TD6MD6ND6R II
Asphalt Paver
AP-500EAP-555EAP-600D
Mini Hyd Excavator
305303
Wheeled Excavator
M314
Pipelayer
561N572R II
Truck
793C794 AC785C785D
Front Shovel
385C
Tractor
784C
Excavator
345B II345D L349D L385C L349D2 L365C L349D2313F LGCM325D MH312F GC374D L390D345C L350-A L345D L VG390D L385C FS311F LRRM325D L MH349D365C385B385C345C345D
Vibratory Compactor
CB-534DCB-434DCB-564D
Mobile Hyd Power Unit
349D2
View More
Generator Set
35123512C3512B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat receptacle assembly connectors lock wiring connections based on pin number and locking mechanisms.
Attributes: 1 pin receptacle connector
Application: Receptacle assembly connectors are used in wiring harnesses to serve as the electrical connection. Consult your owner's manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 127-5486
Units of Measure
USMetric
Overall Width (in): 0.9
Overall Height (in): 0.8
Material: Polyetherimide Plastic
Overall Length (in): 2.2
Overall Width (mm): 23.9
Overall Height (mm): 20.3
Overall Length (mm): 55.1
Pins: 1
Connector Type: Pin
View More
Compatible Models for part number 127-5486
GENERATOR SET
3512 3512C 3512B
INTEGRATED TOOLCARRIER
IT14G IT38G II
TRACK LOADER
973C 953C 963C
SOIL COMPACTOR
815K
WHEEL DOZER
814K
OFF HIGHWAY TRUCK
785D 794 AC 798 AC 798 796 AC
LANDFILL COMPACTOR
816K
MOTOR GRADER
12M 24M 120M
TELEHANDLER
TH255C
COMPACT WHEEL LOADER
914G
WHEEL LOADER
938G II 980H 814K 966H 930G 986H
TRACK-TYPE TRACTOR
D7G D8R D5M D9R D5N D8R II D7R II D6G2 XL D7G2 D6T D6M D6N D6R II
ASPHALT PAVER
AP-500E AP-555E AP-600D
MINI HYD EXCAVATOR
305 303
WHEELED EXCAVATOR
M314
PIPELAYER
561N 572R II
TRUCK
793C 794 AC 785C 785D
FRONT SHOVEL
385C
TRACTOR
784C
EXCAVATOR
345B II 345D L 349D L 385C L 349D2 L 365C L 349D2 313F LGC M325D MH 312F GC 374D L 390D 345C L 350-A L 345D L VG 390D L 385C FS 311F LRR M325D L MH 349D 365C 385B 385C 345C 345D
VIBRATORY COMPACTOR
CB-534D CB-434D CB-564D
MOBILE HYD POWER UNIT
349D2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.