Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals127-7050: 1.6mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
127-7050: 1.6mm Thick Steel Shim
127-7050: 1.6mm Thick Steel Shim

Shim

Brand: Cat

Product Images
127-7050: 1.6mm Thick Steel Shim
127-7050: 1.6mm Thick Steel Shim
127-7050: 1.6mm Thick Steel Shim
127-7050: 1.6mm Thick Steel Shim
127-7050: 1.6mm Thick Steel Shim

Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
127-7050127-7050
6G-65356G-6535
5J-94515J-9451
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 127-7050
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 127-7050

Units of Measure

USMetric
Width (mm): 108
Width (in): 4.251
Thickness (mm): 1.6
Thickness (in): 0.062
Material: Shim Steel,Carbon Steel
Length (mm): 330
Length (in): 13
Hole Size (mm): 26
Hole Size (in): 1.023
View More
Compatible Models for part number 127-7050

TRUCK

785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert