Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components132-3873: 1/4'' X 3/4'' Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
132-3873: 1/4'' X 3/4'' Straight Adapter
132-3873: 1/4'' X 3/4'' Straight Adapter

Cat® 1/4'' X 3/4'' Fluid Carrying Straight Adapter

Brand: Cat

Product Images
132-3873: 1/4'' X 3/4'' Straight Adapter
132-3873: 1/4'' X 3/4'' Straight Adapter
132-3873: 1/4'' X 3/4'' Straight Adapter
132-3873: 1/4'' X 3/4'' Straight Adapter
132-3873: 1/4'' X 3/4'' Straight Adapter

Cat® 1/4'' X 3/4'' Fluid Carrying Straight Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3K-0360
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
Check Price
6V-6609
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
Check Price
238-5080
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert