To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts132-8488: Electrical And Steering System Ring Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts132-8488: Electrical And Steering System Ring Nut
132-8488: Electrical And Steering System Ring Nut
Ring Nut
Brand: Cat
Product Images
132-8488: Electrical And Steering System Ring Nut
Ring Nut
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Nut Type: Ring
Series Size: 20
Material: Aluminum/Stainless Steel,Alloy Aluminum
Locking Feature: Self-Locking Nuts
Thread Size (in): #4-40
Length (in): 1.50
Width (in): 1.50
Height (in): 0.10
Inside Diameter (in): 1.31
Nut Type: Ring
Series Size: 20
Material: Aluminum/Stainless Steel,Alloy Aluminum
View More
Compatible Models
Compatible Models
Pumper
SPF343C
Generator
SR4SR5SR4BSR4BHV
Generator Set
DG400G3406C15 GEN SEG3520C13GENSETC9 GEN SETG3516C175-20G3512C32 GEN SETC175-16G3412CDG5003516C GENG3516BC18 I6G3516CG3516EG3516HG3520CG3520B3516C18G3520EC153508B3512C13G3520HDG3503512C3512BC15 I6C93508C27C32D1500DG4503406C3516B GENG3512E3516CG3512H3516BG34123516E
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 132-8488
Nut Type: Ring
Series Size: 20
Material: Aluminum/Stainless Steel,Alloy Aluminum
Locking Feature: Self-Locking Nuts
Thread Size (in): #4-40
Length (in): 1.50
Width (in): 1.50
Height (in): 0.10
Inside Diameter (in): 1.31
View More
Compatible Models for part number 132-8488
PUMPER
SPF343C
GENERATOR
SR4 SR5 SR4B SR4BHV
GENERATOR SET
DG400 G3406 C15 GEN SE G3520 C13GENSET C9 GEN SET G3516 C175-20 G3512 C32 GEN SET C175-16 G3412C DG500 3516C GEN G3516B C18 I6 G3516C G3516E G3516H G3520C G3520B 3516 C18 G3520E C15 3508B 3512 C13 G3520H DG350 3512C 3512B C15 I6 C9 3508 C27 C32 D1500 DG450 3406C 3516B GEN G3512E 3516C G3512H 3516B G3412 3516E