Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home133-0827: ENG AR 3306
Home133-0827: ENG AR 3306
133-0827: ENG AR 3306

Complete Engine

Brand: Cat

fallback-image
133-0827: ENG AR 3306

Complete Engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
0R-3610
0R-3610 : Cat® 3306 Reman Long Block
Check Price
0R-2556
0R-2556 : Cat® 3306 DI Reman Short Block
Check Price
Load More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 133-0827
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 133-0827

Units of Measure

USMetric
Width (mm): 1,016.00
Height (mm): 1,397.00
Length (in): 60
Material: Corrosion Preventative Fluid
Height (in): 55
Length (mm): 1,524.00
View More
Compatible Models for part number 133-0827

WHEEL LOADER

966D 966F 966E 966G 972G 966F II

View More
Compare Alternate Parts
133-0827
This part:
133-0827: ENG AR 3306
Length (in)

60

Height (in)

55

Description

Complete Engine

0R-3610
This part:
0R-3610: Cat® 3306 Reman Long Block

Description

Cat 3306 Reman Long Block (Complete) (DI Keystone Rings)

0R-2556
This part:
0R-2556: Cat® 3306 DI Reman Short Block

Description

Cat 3306 DI Reman Short Block (SPACER PLATE)

20R-4301
This part:
20R-4301: ENG AR COMP

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert