Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components133-7615: Window Regulator Handle
Home
CabsOther Cab Components
133-7615: Window Regulator Handle
133-7615: Window Regulator Handle

Cat® Cabin Door Window Regulator Handle

Brand: Cat

Product Images
133-7615: Window Regulator Handle
133-7615: Window Regulator Handle
133-7615: Window Regulator Handle
133-7615: Window Regulator Handle
133-7615: Window Regulator Handle

Cat® Cabin Door Window Regulator Handle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 133-7615
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 133-7615

Units of Measure

USMetric
Diameter (in): 12.5
Thickness (in): 0.25
Finish: Black Matte
Weight (kg): 0.14
Fits Bolt Sizes (mm): M6
Fits Bolt Sizes (in): 1/4-20
View More
Compatible Models for part number 133-7615

QUARRY TRUCK

771D 771C 775B

TRUCK

773D 793B 793C 769D 769C 777C 789B 777D 773B 775D 785B

TRACTOR

776D 776C 772B 784B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert