Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products134-0932: Crankshaft Main Bearing Driver
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
134-0932: Crankshaft Main Bearing Driver
134-0932: Crankshaft Main Bearing Driver

Cat® Crankshaft Main Bearing Driver efficiently installs and secures crankshaft main bearings in engine assemblies, ensuring proper alignment and fit

Brand: Cat

Product Images
134-0932: Crankshaft Main Bearing Driver
134-0932: Crankshaft Main Bearing Driver
134-0932: Crankshaft Main Bearing Driver
134-0932: Crankshaft Main Bearing Driver
134-0932: Crankshaft Main Bearing Driver

Cat® Crankshaft Main Bearing Driver efficiently installs and secures crankshaft main bearings in engine assemblies, ensuring proper alignment and fit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Main Bearing Driver is used to facilitate the accurate installation of crankshaft main bearings in engine assemblies. This tool ensures that the bearings are seated correctly and uniformly for the smooth operation and longevity of the engine. The driver provides a method for applying even pressure, preventing misalignment and damage to the bearings and the crankshaft during installation. It withstands the forces involved in bearing installation while maintaining accuracy.

Attributes:
• Bearings are easily removed by inserting a tool into the crankshaft lubrication hole and rotating the crankshaft clockwise to roll out.
• Roll in new bearings by rotating the crankshaft in a counterclockwise direction.
• Threaded hole in pin allows easy removal from oil passage if tool shears.

Applications:
The Crankshaft Main Bearing Driver is used in engine assembly and repair for the efficient installation of crankshaft main bearings, ensuring proper alignment and fit in engine blocks.

The Crankshaft Main Bearing Driver is used to facilitate the accurate installation of crankshaft main bearings in engine assemblies. This tool ensures that the bearings are seated correctly and uniformly for the smooth operation and longevity of the engine. The driver provides a method for applying even pressure, preventing misalignment and damage to the bearings and the crankshaft during installation. It withstands the forces involved in bearing installation while maintaining accuracy.

Attributes:
• Bearings are easily removed by inserting a tool into the crankshaft lubrication hole and rotating the crankshaft clockwise to roll out.
• Roll in new bearings by rotating the crankshaft in a counterclockwise direction.
• Threaded hole in pin allows easy removal from oil passage if tool shears.

Applications:
The Crankshaft Main Bearing Driver is used in engine assembly and repair for the efficient installation of crankshaft main bearings, ensuring proper alignment and fit in engine blocks.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 190
Overall Length (in): 7.48
Overall Width (mm): 44
Overall Width (in): 1.732
Overall Height (mm): 38
Overall Height (in): 1.496
Internal Thread: 1/2"-20-2B, #8-32-2B
Thread: 1/2"-20-2A
Weight (kg): 0.089
Weight (lb): 0.196
Material: Sealants / Adhesives Adhesive,Alloy Aluminum
Units of MeasureUSMetric
Overall Length (mm): 190
Overall Length (in): 7.48
Overall Width (mm): 44
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 134-0932

The Crankshaft Main Bearing Driver is used to facilitate the accurate installation of crankshaft main bearings in engine assemblies. This tool ensures that the bearings are seated correctly and uniformly for the smooth operation and longevity of the engine. The driver provides a method for applying even pressure, preventing misalignment and damage to the bearings and the crankshaft during installation. It withstands the forces involved in bearing installation while maintaining accuracy.

Attributes:
• Bearings are easily removed by inserting a tool into the crankshaft lubrication hole and rotating the crankshaft clockwise to roll out.
• Roll in new bearings by rotating the crankshaft in a counterclockwise direction.
• Threaded hole in pin allows easy removal from oil passage if tool shears.

Applications:
The Crankshaft Main Bearing Driver is used in engine assembly and repair for the efficient installation of crankshaft main bearings, ensuring proper alignment and fit in engine blocks.

View More
Specifications for part number 134-0932

Units of Measure

USMetric
Overall Length (mm): 190
Overall Length (in): 7.48
Overall Width (mm): 44
Overall Width (in): 1.732
Overall Height (mm): 38
Overall Height (in): 1.496
Internal Thread: 1/2"-20-2B, #8-32-2B
Thread: 1/2"-20-2A
Weight (kg): 0.089
Weight (lb): 0.196
Material: Sealants / Adhesives Adhesive,Alloy Aluminum
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert