Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals136-4877: Electrical Conduit Sealed Wire Slice
BackHome
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
136-4877: Electrical Conduit Sealed Wire Slice
136-4877: Electrical Conduit Sealed Wire Slice
Product Images
136-4877: Electrical Conduit Sealed Wire Slice
136-4877: Electrical Conduit Sealed Wire Slice
136-4877: Electrical Conduit Sealed Wire Slice
136-4877: Electrical Conduit Sealed Wire Slice
136-4877: Electrical Conduit Sealed Wire Slice

Cat® Sealed Splice (14-16 AWG)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 136-4877
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 136-4877

Description:
Cat wire splice provides wire to wire connection, as an environmentally sealed unit.

Attributes:
• 14-16 AWG
• Insulation color: Blue
• Heat shrink nylon outer layer provides water, oil and fuel resistance

Application:
Used wherever a sealed splice is needed to service or repair electrical connections.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 136-4877

Units of Measure

USMetric

Length (in): 1.2

Material: Alloy Copper

Wire Gauge (AWG): 16-14

Wire (mm): 1.5-3.7

Length (mm): 32

View More
Compatible Models for part number 136-4877

CHALLENGER

65C 85C 75C 65D

TRUCK

794 AC

WHEEL SCRAPER

657 657B

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 136-4877
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 136-4877

Description:
Cat wire splice provides wire to wire connection, as an environmentally sealed unit.

Attributes:
• 14-16 AWG
• Insulation color: Blue
• Heat shrink nylon outer layer provides water, oil and fuel resistance

Application:
Used wherever a sealed splice is needed to service or repair electrical connections.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 136-4877

Units of Measure

USMetric

Length (in): 1.2

Material: Alloy Copper

Wire Gauge (AWG): 16-14

Wire (mm): 1.5-3.7

Length (mm): 32

View More
Compatible Models for part number 136-4877

CHALLENGER

65C 85C 75C 65D

TRUCK

794 AC

WHEEL SCRAPER

657 657B

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert