Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins136-9371: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
136-9371: Linkage Pin
136-9371: Linkage Pin

Cat® Linkage Pin 3.5" dia X 11.69" long

Brand: Cat

Product Images
136-9371: Linkage Pin
136-9371: Linkage Pin
136-9371: Linkage Pin
136-9371: Linkage Pin
136-9371: Linkage Pin

Cat® Linkage Pin 3.5" dia X 11.69" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
136-9371
This part:
136-9371: Linkage Pin
Pin Diameter (in)

3.5

Length (in)

11.69

Description

Cat® Linkage Pin 3.5" dia X 11.69" long

614-9488
This part:
614-9488: Kit - Loader Arm Pin

Description

KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE LIFT ARM LINKAGE PIN AT THE CONNECTION TO THE FRONT END FRAME

Related parts
159-0269
159-0269: 2mm Thick Steel Shim
Check Price
159-0268
159-0268: 1mm Thick Steel Shim
Check Price
096-6467
096-6467: M20 ID Steel Flat Washer
Check Price
3B-8491
3B-8491: 1/8" Thread Straight Adapter
Check Price
7K-9212
7K-9212: 88.90mm Shaft Diameter Rubber Lip Seal
Check Price
8T-4780
8T-4780: M20-2.5 x 30mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert