Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals140-8454: 1.52mm Thick Steel Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
140-8454: 1.52mm Thick Steel Shim
140-8454: 1.52mm Thick Steel Shim

Shim

Brand: Cat

Product Images
140-8454: 1.52mm Thick Steel Shim
140-8454: 1.52mm Thick Steel Shim
140-8454: 1.52mm Thick Steel Shim
140-8454: 1.52mm Thick Steel Shim
140-8454: 1.52mm Thick Steel Shim

Shim

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 140-8454
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 140-8454

Units of Measure

USMetric
Width (mm): 38
Width (in): 1.5
Thickness (mm): 1.52
Thickness (in): 0.06
Material: Shim Steel,Carbon Steel
Length (mm): 318
Length (in): 12.519
View More
Compatible Models for part number 140-8454

MOTOR GRADER

24H 24M 24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert