Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges141-4847: 2886mm Long Steel Bucket Base Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
141-4847: 2886mm Long Steel Bucket Base Edge
141-4847: 2886mm Long Steel Bucket Base Edge

Shop Cat® part 141-4847 30mm thick steel bucket base edge with 30 hole. This GET part is engineered to provide impact resistance for ground engaging GET bucket tools.

Brand: Cat

Product Images
141-4847: 2886mm Long Steel Bucket Base Edge
141-4847: 2886mm Long Steel Bucket Base Edge
141-4847: 2886mm Long Steel Bucket Base Edge
141-4847: 2886mm Long Steel Bucket Base Edge
141-4847: 2886mm Long Steel Bucket Base Edge

Shop Cat® part 141-4847 30mm thick steel bucket base edge with 30 hole. This GET part is engineered to provide impact resistance for ground engaging GET bucket tools.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® wheel loader base edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® wheel loader base edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Loaders

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 2844
Overall Width (in): 113.622
End Depth (in): 11.102
Bevel Angle: 22.5
Material: Boron Steel,Abrasion Resistant Steel
Thickness Class: 32
Overall Width (mm): 2886
Adapter Type: Bolt-On Adapters
Adapter Quantity: 8
Shape: Straight
Width Between Sidebars (in): 111.969
End Depth (mm): 282
Units of MeasureUSMetric
Width Between Sidebars (mm): 2844
Overall Width (in): 113.622
End Depth (in): 11.102
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT62H
Bucket
BUCKET
Track Loader
963D963K
Asphalt Finisher
MF41WD
Wheel Loader
950GC972M XE962M Z962966XE950G II938K950G962H962G962G II950H950K962L962K950M972M950950L962M950 GC950M Z
View More
Integrated Toolcarrier
IT62G IIIT62GIT62H
Warranty Information
Return Policy
Parts diagram for 141-4847
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert