To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-6348: M10-1.5 x 65mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-6348: M10-1.5 x 65mm Hex Head Bolt
141-6348: M10-1.5 x 65mm Hex Head Bolt
Product Images
141-6348: M10-1.5 x 65mm Hex Head Bolt
Cat® Hexagonal Head Bolt for hydraulic stick hose cylinder hose lines tightly secures hydraulic hoses to the hydraulic stick, enabling effective fluid flow
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 141-6348
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 141-6348
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 141-6348
Units of Measure
USMetric
Bolt Length (in): 2.559
Material: STEEL,Alloy Zinc,Carbon Steel
Bolt Length (mm): 65
Bolt Type: Hex Head
Material Description: Bainitic High Temperature Steel
Coating: Zinc Phosphate + Oil
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 1.535
Grip Length (mm): 39
Thread Size (in - TPI) (in): M10-1.5
Hand of Thread: RH
Thread Size (mm): M10
Class or Grade: Cat/ISO Class 10.9 High Temp. (500 C)
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 141-6348
Units of Measure
USMetric
Bolt Length (in): 2.559
Material: STEEL,Alloy Zinc,Carbon Steel
Bolt Length (mm): 65
Bolt Type: Hex Head
Material Description: Bainitic High Temperature Steel
Coating: Zinc Phosphate + Oil
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 1.535
Grip Length (mm): 39
Thread Size (in - TPI) (in): M10-1.5
Hand of Thread: RH
Thread Size (mm): M10
Class or Grade: Cat/ISO Class 10.9 High Temp. (500 C)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.