Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components142-1724: Freewheel Roller
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
142-1724: Freewheel Roller
142-1724: Freewheel Roller

Cat® Torque Converter Stator Freewheel Roller

Brand: Cat

Product Images
142-1724: Freewheel Roller
142-1724: Freewheel Roller
142-1724: Freewheel Roller
142-1724: Freewheel Roller
142-1724: Freewheel Roller

Cat® Torque Converter Stator Freewheel Roller

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
142-1724142-1724
142-8262142-8262
142-8261142-8261
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 142-1724
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 142-1724

Units of Measure

USMetric
Material: Steel
Outside Diameter (mm): 16
Length (mm): 76
Outside Diameter (in): 0.62
Length (in): 3.00
Diameter (in): 0.625
Diameter (mm): 15.87
Pin Length (mm): 76.2
View More
Compatible Models for part number 142-1724

TRUCK

797F 797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert