Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersRivets142-8194: 3/16" Diameter Blind Rivet
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersRivets
142-8194: 3/16" Diameter Blind Rivet
142-8194: 3/16" Diameter Blind Rivet
Product Images
142-8194: 3/16" Diameter Blind Rivet
142-8194: 3/16" Diameter Blind Rivet
142-8194: 3/16" Diameter Blind Rivet
142-8194: 3/16" Diameter Blind Rivet
142-8194: 3/16" Diameter Blind Rivet

A 3/16" Blind Rivet joins materials when access is limited to one side, expanding for a secure connection in automotive and industrial use.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 142-8194
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 142-8194

Blind Rivet

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 142-8194

Units of Measure

USMetric

Body Diameter (in): 3/16

Body Diameter (mm): 4.8

Grip Length (in): 0.062-0.270

Grip Length (mm): 1.6-6.9

Material: Stainless Steel

Rivet Type: Blind

View More
Compatible Models for part number 142-8194

GENERATOR

SR4B

QUARRY TRUCK

777E

TRUCK

772G 770G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert