Cat® 8mm Thick General Purpose Bucket Side Steel Wear Plate is used to provide a durable surface that absorbs wear and tear during bucket operation
Brand: Cat
Product Images
143-2643: 8mm Thick Bucket Side Wear Plate
Cat® 8mm Thick General Purpose Bucket Side Steel Wear Plate is used to provide a durable surface that absorbs wear and tear during bucket operation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Bucket Side Wear Plate is a protective part used to protect the part of the bucket that is the primary contact point with the ground or material being excavated. This wear plate, made from a hard, abrasion-resistant material like hardened steel, is welded to the specific segment of the bucket's outer surface. It can be replaced when they get worn out, instead of having to replace the entire bucket.
Attributes: • Provided with high strength to withstand high levels of stress and strain, helping to absorb and dampen the vibrations • Withstands the demanding working conditions of the bucket and offers resistance to impact, vibration, and environmental factors
Applications: A Bucket Side Wear Plate protects the outer side surfaces of the general-purpose buckets from abrasion caused by contact with the ground, rocks, and other materials. It serves as a sacrificial layer, absorbing the wear and reducing damage to the bucket's structural components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Bucket Side Wear Plate is a protective part used to protect the part of the bucket that is the primary contact point with the ground or material being excavated. This wear plate, made from a hard, abrasion-resistant material like hardened steel, is welded to the specific segment of the bucket's outer surface. It can be replaced when they get worn out, instead of having to replace the entire bucket.
Attributes: • Provided with high strength to withstand high levels of stress and strain, helping to absorb and dampen the vibrations • Withstands the demanding working conditions of the bucket and offers resistance to impact, vibration, and environmental factors
Applications: A Bucket Side Wear Plate protects the outer side surfaces of the general-purpose buckets from abrasion caused by contact with the ground, rocks, and other materials. It serves as a sacrificial layer, absorbing the wear and reducing damage to the bucket's structural components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 576.5
Position: Outer
Length (in): 37.571
Material: Carbon Steel,Abrasion Resistant Steel
Thickness (in): 0.315
Thickness (mm): 8
Height (in): 22.697
Length (mm): 954.3
Units of MeasureUSMetric
Height (mm): 576.5
Position: Outer
Length (in): 37.571
View More
Compatible Models
Compatible Models
Wheel Loader
966H966G972G II972G966K972H972K966G II
View More
Wheel Loader
966H966G972G II972G966K972H972K966G II
Warranty Information
Return Policy
Parts diagram for 143-2643
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 143-2643
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 143-2643
A Bucket Side Wear Plate is a protective part used to protect the part of the bucket that is the primary contact point with the ground or material being excavated. This wear plate, made from a hard, abrasion-resistant material like hardened steel, is welded to the specific segment of the bucket's outer surface. It can be replaced when they get worn out, instead of having to replace the entire bucket.
Attributes: • Provided with high strength to withstand high levels of stress and strain, helping to absorb and dampen the vibrations • Withstands the demanding working conditions of the bucket and offers resistance to impact, vibration, and environmental factors
Applications: A Bucket Side Wear Plate protects the outer side surfaces of the general-purpose buckets from abrasion caused by contact with the ground, rocks, and other materials. It serves as a sacrificial layer, absorbing the wear and reducing damage to the bucket's structural components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 143-2643
Units of Measure
USMetric
Height (mm): 576.5
Position: Outer
Length (in): 37.571
Material: Carbon Steel,Abrasion Resistant Steel
Thickness (in): 0.315
Thickness (mm): 8
Height (in): 22.697
Length (mm): 954.3
View More
Compatible Models for part number 143-2643
WHEEL LOADER
966H 966G 972G II 972G 966K 972H 972K 966G II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.