Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits143-6628: TUNE-UP KIT-BK
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
143-6628: TUNE-UP KIT-BK
143-6628: TUNE-UP KIT-BK

Engine Brake Kit

Brand: Cat

Product Images
143-6628: TUNE-UP KIT-BK
143-6628: TUNE-UP KIT-BK

Engine Brake Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 143-6628

Units of Measure

USMetric
Width (mm): 403.86
Height (mm): 81.28
Length (in): 16.3
Height (in): 3.2
Length (mm): 414.02
View More
Compatible Models for part number 143-6628

TRUCK ENGINE

C-15 3406E

REMAN ENGINE

3406E C-15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert