Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home145-3328: ROLLER GP
Home145-3328: ROLLER GP
145-3328: ROLLER GP

Cat® Roller Gp (Sflg)

Brand: Cat

Product Images
145-3328: ROLLER GP
145-3328: ROLLER GP
Contact your dealer for replacement options.

Cat® Roller Gp (Sflg)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track rollers support and guide the machine on the track.

Description:

  • Track rollers support and guide the machine on the track.

Specifications
Specifications
Units of MeasureUSMetric
Flange Type: Single Flange
Tread Diameter (in): 5.91
Track Pitch (mm): 190.5
Tread Diameter (mm): 150
Flange Diameter (mm): 185
Track Pitch (in): 7.5
Flange Diameter (in): 7.28
Units of MeasureUSMetric
Flange Type: Single Flange
Tread Diameter (in): 5.91
Track Pitch (mm): 190.5
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert