The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
491-2027 : SHIM-GD
Check Price
Description
Description
Description: Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.
Attributes: • Material: HDPE plastic • Color: Black • Thickness: 6.35 mm (0.25 in) • Length: 170 mm (6.69 in) • Width: 120 mm (4.72 in) • Inside Diameter: 79 mm (3.11 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Trichloroethylene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.
Attributes: • Material: HDPE plastic • Color: Black • Thickness: 6.35 mm (0.25 in) • Length: 170 mm (6.69 in) • Width: 120 mm (4.72 in) • Inside Diameter: 79 mm (3.11 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Trichloroethylene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: HDPE plastic
Thickness (mm): 6.35
Inside Diameter (mm): 79
Length (mm): 170
Width (mm): 120
Thickness (in): 0.25
Inside Diameter (in): 3.11
Length (in): 6.69
Width (in): 4.72
Material: Polyethylene Plastic
Units of MeasureUSMetric
Material Description: HDPE plastic
Thickness (mm): 6.35
Inside Diameter (mm): 79
View More
Compatible Models
Compatible Models
Quick Coupler
FUSION
Wheel Loader
924H924G930G930H924GZ924HZ
View More
Quick Coupler
FUSION
Warranty Information
Return Policy
Parts diagram for 146-7987
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:146-7987: 6.35mm Thick Plastic Shim
Check Price
Thickness (in)
0.25
Inside Diameter (in)
3.11
Length (in)
6.69
Description
Cat® Shim
This part:491-2027: SHIM-GD
Check Price
Description
Cat® General Duty Shim
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 146-7987
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 146-7987
Description: Offering unequalled manufacturing precision, Cat® shims are designed to provide a tight fit between machined parts. Securely holding Cat® mechanical parts in place to reduce excessive wear on parts and hardware. Cat® shims provide superior protection, being manufactured from high quality materials with properties that provide a long wear life, and the high performance you demand. Protect your investment with genuine Cat® shim parts.
Attributes: • Material: HDPE plastic • Color: Black • Thickness: 6.35 mm (0.25 in) • Length: 170 mm (6.69 in) • Width: 120 mm (4.72 in) • Inside Diameter: 79 mm (3.11 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Trichloroethylene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.