Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings147-2477: 8mm Inner Diameter Control Lever Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings147-2477: 8mm Inner Diameter Control Lever Spacer
147-2477: 8mm Inner Diameter Control Lever Spacer

Cat® 8mm Inner Diameter Parking Brake Control Lever Spacer

Brand: Cat

Product Images
147-2477: 8mm Inner Diameter Control Lever Spacer
147-2477: 8mm Inner Diameter Control Lever Spacer
147-2477: 8mm Inner Diameter Control Lever Spacer
147-2477: 8mm Inner Diameter Control Lever Spacer
147-2477: 8mm Inner Diameter Control Lever Spacer

Cat® 8mm Inner Diameter Parking Brake Control Lever Spacer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 147-2477
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 147-2477

Units of Measure

USMetric
Sleeve Outside Diameter (mm): 13.0
Sleeve Inside Diameter (in): 0.315
Material: Carbon Steel,Alloy Zinc
Flange Diameter (mm): 18.0
Sleeve Outside Diameter (in): 0.512
Unique Features: No
Cross Holes: No
Flange Diameter (in): 0.709
Sleeve Inside Diameter (mm): 8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 147-2477

TELEHANDLER

TH62 TH63 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced