Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads148-2144: HEAD GP-CYL
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
148-2144: HEAD GP-CYL
148-2144: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Product Images
148-2144: HEAD GP-CYL
148-2144: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-8884
10R-8884 : Valve Cylinder Head Kit
Check Price
10R-8883
10R-8883 : Valve Cylinder Head Kit
Check Price
Compare Alternate Parts
148-2144
This part:
148-2144: HEAD GP-CYL
Length (in)

43.5

Height (in)

8.5

Description

Cylinder Head Assembly

10R-8884
This part:
10R-8884: Valve Cylinder Head Kit
Length (in)

41.5

Height (in)

12

Description

Cat® Reman Jake Brake C10/C12 24 Valve Cylinder Head

10R-8883
This part:
10R-8883: Valve Cylinder Head Kit
Length (in)

41.5

Height (in)

12

Description

Cat® Reman C10/C12 ACERT 24 Valve Cylinder Head

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert