Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes148-2594: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
148-2594: Track Shoe
148-2594: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS

Brand: Cat

Product Images
148-2594: Track Shoe
148-2594: Track Shoe

Cat® Track Shoe Single Grouser, 660mm Wide, Master Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 148-2594
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 148-2594

Units of Measure

USMetric
Shoe Width (mm): 660
Track Pitch (mm): 190.5
Bolt Size (in): 3/4
Material: Boron Steel
Track Pitch (in): 7.5
Plate Thickness (mm): 13
UC System: HDXL,GD
Joint Type: Master
ARM: No
Shoe Bolt Hole Spacing B (mm): 128.24
Shoe Bolt Hole Spacing C (mm): 168.24
Offset: Right Hand
Shoe Width (in): 25.984
Shoe Bolt Hole Spacing A (mm): 57
Plate Thickness (in): 0.512
Shoe Section 1E Spec: 1E1393
Number of Grousers: Single
Bolt Hole Diameter (in): 0.802
Clipped: No
Track Stiffening System: Tri Track
Master Bolt Thread: 0.75
Shoe Type: MS
Bolt Hole Diameter (mm): 20.37
View More
Compatible Models for part number 148-2594

TRACK SKIDDER

517

View More
Related parts
163-2925
163-2925: SHOE-M TRACK
Check Price
163-2923
163-2923: SHOE-M TRACK
Check Price
148-2596
148-2596: Track Shoe
Check Price
117-0616
117-0616: Track Shoe
Check Price
106-1613
106-1613: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert