Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance149-4745: BLOCK KIT-SLIDER
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
149-4745: BLOCK KIT-SLIDER
149-4745: BLOCK KIT-SLIDER

Cat® Slider Block Kit

Brand: Cat

Product Images
149-4745: BLOCK KIT-SLIDER
149-4745: BLOCK KIT-SLIDER
149-4745: BLOCK KIT-SLIDER
149-4745: BLOCK KIT-SLIDER
149-4745: BLOCK KIT-SLIDER

Cat® Slider Block Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4F-4879: 12.7mm Shaft Length External Hexagonal Steel Bolt
4F-4879: 12.7mm Shaft Length External Hexagonal Steel BoltQuantity: 1
149-4744: BLOCK-SLIDER
149-4744: BLOCK-SLIDERQuantity: 4
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 149-4745

We are still working on adding a specification for this part.

Compatible Models for part number 149-4745

WHEEL TRACTOR

650B 651B 651E 615C II 631D 666B 623B 623E 623F 621B 657E 657B 621E 621F 633D 613C II 627B 627E 627F 637D

INTEGRATED TOOLCARRIER

IT62G IT18F IT38G II IT24F IT14G IT38F IT28G IT28F IT28B

TRACK LOADER

963 973 939 933 943 973C 963B 953B 953C

SOIL COMPACTOR

825G 825C 815F

EJECTOR TRUCK

D400E II

BACKHOE LOADER

438C 438D 424D 446D 434E 422E 420D 432E 420E 432D 444E 442D 430D 442E 430E 450E 416E 416C 428D 416D 428E 428C

WHEEL DOZER

834B 824G 824C 814F

WINCH

57H 56H 59N 59L 58L

LANDFILL COMPACTOR

836 826C 816F

MOTOR GRADER

120H 135H 160H ES 12H NA 163H 120H ES 140H 16H 140H NA 143H 14H 12H 24H 160H 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

COMPACT WHEEL LOADER

914G

WHEEL LOADER

918F 928G 960F 972G 988F II 928HZ 950G 950F 962G 994 990 988F 966F 966G 930G 930H 930K 980F II 966F II 924GZ 924HZ 938G II 924F 936F 924H 924G 992D 924K 980C 980F 980G 992G 928F 938F 990 II 970F 950F II

TRACK SKIDDER

D5HTSK II D4HTSK III 527

TRACK-TYPE TRACTOR

D6H XL D6H XR D4H III D3C III D4C III D5H XL D5C III D4H D5M D5H D6N XL D6R D6M D6H D7R D7H D8R D8L D8N D9R D9L D9N D6N LGP D4H XL D10N D10R D11N

ARTICULATED TRUCK

D20D D30D D250E II D300E D300D D400E D250E D250D D25D D350E II D40D D400E II

RIPPER

953B D5 963 6 5 9 8

PIPELAYER

572R II 572R

MINING EXCAVATOR

5130 5230

QUARRY TRUCK

775B 771D 771C

TRUCK

793B 69D 785C 773B 785B 775D 789B 777D 769D 769C

TRACTOR

776D 776C 768C 772B 784B

BULLDOZER

6SU 8U 9U 5P 5S 6A 6S 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert