Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes150-8708: 12.70mm Outer Diameter Connector Seal End Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
150-8708: 12.70mm Outer Diameter Connector Seal End Tube
150-8708: 12.70mm Outer Diameter Connector Seal End Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
150-8708: 12.70mm Outer Diameter Connector Seal End Tube
150-8708: 12.70mm Outer Diameter Connector Seal End Tube
150-8708: 12.70mm Outer Diameter Connector Seal End Tube
150-8708: 12.70mm Outer Diameter Connector Seal End Tube
150-8708: 12.70mm Outer Diameter Connector Seal End Tube

Fluid Carrying Tube Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 150-8708
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 150-8708

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal
Outer Diameter (mm): 13
Connector Type: Fitting (both ends)
Nut Type: Swivel
Outer Diameter (in): 0.50
Fitting Size (in): -8 Female ORFS; -8 Male ORFS
Thread: 13/16-16
View More
Compatible Models for part number 150-8708

TRUCK

793D 793C 789C

OFF HIGHWAY TRUCK

793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert