Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
Home
HydraulicsOther Hydraulic Components
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing

Cat® 14mm Inner Diameter Hydraulic Hammer Middle Steel Bushing

Brand: Cat

Product Images
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing
151-1121: 14mm Inner Diameter Hydraulic Hammer Middle Bushing

Cat® 14mm Inner Diameter Hydraulic Hammer Middle Steel Bushing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hydraulic Hammer Middle Bushing, also known as the Center Bushing, is a part that helps to support and guide the movement of the hammer's working tool or piston. It is typically located within the hammer's housing or cylinder and acts as a bearing to reduce friction and enable smooth operation.

Attributes:
• Reduces friction between the moving parts, and enables smooth and efficient movement
• Manufactured to precise specifications and are built for durability, reliability, and Productivity

Applications:
The Hydraulic Hammer Middle Bushing is to provide support and stability to the hammer's moving parts and serves as a central pivot point.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Hydraulic Hammer Middle Bushing, also known as the Center Bushing, is a part that helps to support and guide the movement of the hammer's working tool or piston. It is typically located within the hammer's housing or cylinder and acts as a bearing to reduce friction and enable smooth operation.

Attributes:
• Reduces friction between the moving parts, and enables smooth and efficient movement
• Manufactured to precise specifications and are built for durability, reliability, and Productivity

Applications:
The Hydraulic Hammer Middle Bushing is to provide support and stability to the hammer's moving parts and serves as a central pivot point.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 0.55
Inner Diameter (mm): 14
Flange Diameter (mm): 30
Length (in): 0.33
Outside Diameter (mm): 18
Inside Diameter (mm): 14
Length (mm): 8.5
Material: Steel
Flange Diameter (in): 1.18
Outer Diameter (in): 1.18
Outside Diameter (in): 0.71
Outer Diameter (mm): 30
Weight (kg): 0.02
Inside Diameter (in): 0.55
Weight (lb): 0.04
Units of MeasureUSMetric
Inner Diameter (in): 0.55
Inner Diameter (mm): 14
Flange Diameter (mm): 30
View More
Compatible Models
Compatible Models
Hammer
115H180DS120130140H140CSH140DS160H160DSH160CSH120CSH115SH130SH120SH160SH140SH180S
View More
Hammer
115H180DS120130140H140CSH140DS160H160DSH160CSH120CSH115SH130SH120SH160SH140SH180S
Warranty Information
Return Policy
Parts diagram for 151-1121
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert