Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsCaps152-5718: Rubber Quick Disconnect Fitting Dust Cap
Home
Hoses & TubesCaps & PlugsCaps
152-5718: Rubber Quick Disconnect Fitting Dust Cap
152-5718: Rubber Quick Disconnect Fitting Dust Cap

Cat® Rubber Quick Disconnect Fitting Dust Cap for Hydraulic Lines

Brand: Cat

Product Images
152-5718: Rubber Quick Disconnect Fitting Dust Cap
152-5718: Rubber Quick Disconnect Fitting Dust Cap
152-5718: Rubber Quick Disconnect Fitting Dust Cap
152-5718: Rubber Quick Disconnect Fitting Dust Cap
152-5718: Rubber Quick Disconnect Fitting Dust Cap

Cat® Rubber Quick Disconnect Fitting Dust Cap for Hydraulic Lines

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
152-5718152-5718
152-5717152-5717
153-2994153-2994
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 152-5718
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 152-5718

Units of Measure

USMetric
Inside Diameter (in): 0.89
Overall Length (mm): 125.7
Overall Length (in): 4.9
Inside Diameter (mm): 22.6
Length (in): Not specified
Overall Height (mm): 46
Overall Height (in): 1.8
Length (mm): Not specified
Weight (kg): 0.029
Type: Non-Threaded
Weight (lb): 0.1
Material: Plastic,Rubber
Outside Diameter (mm): 45.5
Outside Diameter (in): 1.8
View More
Compatible Models for part number 152-5718

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT14G2 IT24F IT14G IT28G

WHEEL TRACTOR-SCRAPER

613G

QUICK COUPLER

FUSION

BACKHOE LOADER

442D 442E 426C 430E 430F 436C 434E 416F 432E 444F 420E 432F 432D 444E 416C 420F

COLD PLANER

PC35 PC45

BACKHOE

BH150 BH30W BH160 BH130 BH30 BH27

WHEEL LOADER

928G 907K 908 906K 907 906M 906 924F 908K 924H 908M 924G 924K 938K 930G 926M 930H 930K 930M

COMPACT WHEEL LOADER

904H 920K 906H2 906H 914K 914M 914G 903C 907H2 901C2 904B 908M 914 910 908H2 902 908 906 906M 918M 910K 910M 907H 907M 920 908H 903C2

TELEHANDLER

TH3510D TH408D TH314D TH330B TH560B TL642 TL642D TH407C TH337C TH220B TL1255 TH408 TH360B TH82 TH83 TH355B TH62 TH63 TH3510 TL1055D TH350B TH580B TL943 TH306D TH357D TH414C TH357 TH210 TL1255D TH406C TH336C TH514D TH340B TL1055 TL943D TH514C TH417D TL943C TH417C TH460B TH215

WHEEL SKIDDER

535D 525D

MINI HYD EXCAVATOR

304 303.5 305 303 308 309 306 303.5C 305C CR 303.5D 305.5E2 CR 304.5E2 306.5 305.5E2 302.5 305E 305D CR 304E 305.5 307D 304C CR 302.5C 306E 304.5 305.5D 305.5E 303C CR 308D 304E2 CR 304D CR

HAMMER

B9

WAGON

613C II

WHEEL SCRAPER

613C II

BROOM-ANGLE

BU115 BU118

BROOM-UTILITY

BU115 BU118

VIBRATORY COMPACTOR

CVP16

BROOM-PICKUP

BP24 BP22

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert