Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters153-1697: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
153-1697: Bucket Adapter
153-1697: Bucket Adapter

Cat® Weld-On J600 Two Strap Adapter

Brand: Cat

Product Images
153-1697: Bucket Adapter
153-1697: Bucket Adapter
153-1697: Bucket Adapter
153-1697: Bucket Adapter
153-1697: Bucket Adapter
153-1697: Bucket Adapter

Cat® Weld-On J600 Two Strap Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
153-1697153-1697
113-9608113-9608
113-9609113-9609
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-1697
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 153-1697

Units of Measure

USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J600
Bevel Angle: 22.5
Material: Carbon Steel,Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.244
Hole Quantity: 0
Size: J600
Corner Kickout Angle: 0
Width (mm): 166
Bottom Strap Length (mm): 365
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 80
Bottom Strap Length (in): 14.37
Series: J Series
Overall Length (mm): 565
Machine: Loader
Width (in): 6.535
View More
Compatible Models for part number 153-1697

EXCAVATOR

375-A 390D 385B 374D L 365B L

View More
Related parts
255-0342
255-0342: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert