Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components153-8952: Plug-Light Duty
Home
HydraulicsOther Hydraulic Components
153-8952: Plug-Light Duty
153-8952: Plug-Light Duty

Cat® Light Duty Plug (STOR)(Special)

Brand: Cat

Product Images
153-8952: Plug-Light Duty
153-8952: Plug-Light Duty
153-8952: Plug-Light Duty
153-8952: Plug-Light Duty
153-8952: Plug-Light Duty

Cat® Light Duty Plug (STOR)(Special)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-8952
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 153-8952

Units of Measure

USMetric
Outside Diameter (mm): 26
Length (in): 1.33
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Length (mm): 34
Outside Diameter (in): 1.02
View More
Compatible Models for part number 153-8952

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38H IT14G IT28G IT38G II IT14G2

PIPELAYER

583T 587T 587R

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

950GC 972G II 938G II 924GZ 950G II 928H 928G 928HZ 938H 924H 924G 966G 930G 980GC 950G 972G 930H 962G 962G II 924HZ 966G II 950 GC 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert