No Suggested Results

Add Equipment


Register

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits154-0178: Flanged Oil Seal
BackHome
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
154-0178: Flanged Oil Seal
154-0178: Flanged Oil Seal
Product Images
154-0178: Flanged Oil Seal
154-0178: Flanged Oil Seal
154-0178: Flanged Oil Seal
154-0178: Flanged Oil Seal
154-0178: Flanged Oil Seal

Cat® Oil Seal Assembly

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Parts diagram for 154-0178
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 154-0178

Description:
Cat seals are used to join two mating components and also keep your equipment leak free.

Attributes:
• Inside diameter: 88.2 mm (3.47 in)
• Outside diameter: 170 mm (6.69 in)
• RoHS compliant

Application:
Cat oil seal assembly is used in cylinder block assembly. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 154-0178

Units of Measure

USMetric

Outside Diameter (mm): 170

Height (mm): 13

Material: Corrosion Preventative Fluid,Elastomer Plastic

Inside Diameter (mm): 88.2

Inside Diameter (in): 3.47

Height (in): 0.51

Outside Diameter (in): 6.69

View More
Compatible Models for part number 154-0178

MULTI TERRAIN LOADER

257B 247B

SKID STEER LOADER

226B 216B 216 228 242B 232B 226

INDUSTRIAL ENGINE

C1.7

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 154-0178
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 154-0178

Description:
Cat seals are used to join two mating components and also keep your equipment leak free.

Attributes:
• Inside diameter: 88.2 mm (3.47 in)
• Outside diameter: 170 mm (6.69 in)
• RoHS compliant

Application:
Cat oil seal assembly is used in cylinder block assembly. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 154-0178

Units of Measure

USMetric

Outside Diameter (mm): 170

Height (mm): 13

Material: Corrosion Preventative Fluid,Elastomer Plastic

Inside Diameter (mm): 88.2

Inside Diameter (in): 3.47

Height (in): 0.51

Outside Diameter (in): 6.69

View More
Compatible Models for part number 154-0178

MULTI TERRAIN LOADER

257B 247B

SKID STEER LOADER

226B 216B 216 228 242B 232B 226

INDUSTRIAL ENGINE

C1.7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert