The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
An Exhaust Ejector, also known as an Exhaust Aspirator, is a device that uses the flow of exhaust gases to create a vacuum that can be used to draw in air or other gases. The device typically consists of a nozzle that is placed in the exhaust stream, which creates a low-pressure area that draws in air or other gases through an inlet. The assembly consists of parts like Exhaust Tube, Tube, and Clamp.
Attributes: • Provides a quieter working environment with low noise levels • Reduce energy consumption • Manufactured to precise specifications and are built for durability, and reliability
Applications: An Exhaust Ejector is used to provide suction or vacuum for the removal of gases, fumes, or contaminants from an enclosed space and is used in Dust Ejector and Sound Suppression.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Exhaust Ejector, also known as an Exhaust Aspirator, is a device that uses the flow of exhaust gases to create a vacuum that can be used to draw in air or other gases. The device typically consists of a nozzle that is placed in the exhaust stream, which creates a low-pressure area that draws in air or other gases through an inlet. The assembly consists of parts like Exhaust Tube, Tube, and Clamp.
Attributes: • Provides a quieter working environment with low noise levels • Reduce energy consumption • Manufactured to precise specifications and are built for durability, and reliability
Applications: An Exhaust Ejector is used to provide suction or vacuum for the removal of gases, fumes, or contaminants from an enclosed space and is used in Dust Ejector and Sound Suppression.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 5.02
Inside Diameter (in): 1.20
Diameter (mm): 127.6
Inside Diameter (mm): 30.2
Length (in): 41.73
Material: Steel,Alloy Steel,Carbon Steel
Outside Diameter (in): 5.14
Overall Length (mm): 1060
Weight (kg): 7.28
Outside Diameter (mm): 130.6
Overall Length (in): 41.73
Weight (lb): 16.05
Units of MeasureUSMetric
Diameter (in): 5.02
Inside Diameter (in): 1.20
Diameter (mm): 127.6
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7R IID7R SERIESD8N
Pipelayer
572R II572R
Water Fording Tractor
D7R II
View More
Track-Type Tractor
D7RD7R IID7R SERIESD8N
Warranty Information
Return Policy
Parts diagram for 155-2819
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 155-2819
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 155-2819
An Exhaust Ejector, also known as an Exhaust Aspirator, is a device that uses the flow of exhaust gases to create a vacuum that can be used to draw in air or other gases. The device typically consists of a nozzle that is placed in the exhaust stream, which creates a low-pressure area that draws in air or other gases through an inlet. The assembly consists of parts like Exhaust Tube, Tube, and Clamp.
Attributes: • Provides a quieter working environment with low noise levels • Reduce energy consumption • Manufactured to precise specifications and are built for durability, and reliability
Applications: An Exhaust Ejector is used to provide suction or vacuum for the removal of gases, fumes, or contaminants from an enclosed space and is used in Dust Ejector and Sound Suppression.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.