To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemMufflers302-4282: General Duty Muffler
Home
EngineExhaust SystemMufflers302-4282: General Duty Muffler
302-4282: General Duty Muffler
Cat® 590mm Long General Duty Muffler for air inlet and exhaust system
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
302-4282: General Duty Muffler
Cat® 590mm Long General Duty Muffler for air inlet and exhaust system
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD6GCD8ND7GD7HD7R IID7G2D7R SERIES
Ripper
7
Pipelayer
572R572R II
Excavator
235B235C235D
Water Fording Tractor
D7R II
Bulldozer
7S7U7SU7A7S LGP
Winch
5757H
View More
Track-Type Tractor
D7RD6GCD8ND7GD7HD7R IID7G2D7R SERIES
Warranty Information
Return Policy
Parts diagram for 302-4282
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 302-4282
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 302-4282
Description: Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.
NOTICE Cat® General Duty parts have a different part number than the original Caterpillar® installed component. When a Cat® General Duty replacement component is installed, the machine owner/user should ensure that the machine remains in compliance with all applicable requirements. If a machine has roading homologation approval, the installation of a Cat® General Duty replacement component may impact that approval. Mufflers and fan spiders may not meet the sound level performance requirements of the original Caterpillar® installed component.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 302-4282
Material: Carbon Steel
View More
Compatible Models for part number 302-4282
TRACK-TYPE TRACTOR
D7R D6GC D8N D7G D7H D7R II D7G2 D7R SERIES
RIPPER
7
PIPELAYER
572R 572R II
EXCAVATOR
235B 235C 235D
WATER FORDING TRACTOR
D7R II
BULLDOZER
7S 7U 7SU 7A 7S LGP
WINCH
57 57H
View More
Compare Alternate Parts
This part:302-4282: General Duty Muffler
Check Price
Description
Cat® 590mm Long General Duty Muffler for air inlet and exhaust system
This part:1W-9229: Engine Muffler
Check Price
Description
Cat® 590.6mm Long Engine Muffler reduces noise and dampens exhaust gases from the engine for quieter operation
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.