Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBasic ComponentsSolenoids155-4653: 24 Volt Flange Mount Latching Solenoid
Home
Electrical & ElectronicsBasic ComponentsSolenoids
155-4653: 24 Volt Flange Mount Latching Solenoid
155-4653: 24 Volt Flange Mount Latching Solenoid

Cat® 49mm Outer Diameter Flange Mount Latching 24V Solenoid for engine

Brand: Cat

Product Images
155-4653: 24 Volt Flange Mount Latching Solenoid
155-4653: 24 Volt Flange Mount Latching Solenoid
155-4653: 24 Volt Flange Mount Latching Solenoid
155-4653: 24 Volt Flange Mount Latching Solenoid
155-4653: 24 Volt Flange Mount Latching Solenoid

Cat® 49mm Outer Diameter Flange Mount Latching 24V Solenoid for engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 155-4653
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 155-4653

Units of Measure

USMetric
Distance Between Flange Holes (in): 2.50
Distance Between Flange Holes (mm): 63
Type: Permanent Magnet Latch
Voltage (volts): 24 VDC
View More
Compatible Models for part number 155-4653

WHEEL SKIDDER

525 545 515

WHEELED EXCAVATOR

W330B

TRACK LOADER

973C

EXCAVATOR

330-A 330 L 330-A L 350-A 350-A L 330B 330B L 330B LN

MOTOR GRADER

12H NA 140H NA 12H 12G 16H NA 12H ES 140H ES 14H NA 143H 160H NA 160H 140H 140G 14G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert