Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional157-3579: Film-Grease
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsInstructional
157-3579: Film-Grease
157-3579: Film-Grease

Cat® Grease Film (Instruction)

Brand: Cat

Product Images
157-3579: Film-Grease
157-3579: Film-Grease
157-3579: Film-Grease
157-3579: Film-Grease
157-3579: Film-Grease

Cat® Grease Film (Instruction)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 157-3579
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 157-3579

Units of Measure

USMetric
Film Color: White
Letter Color: Black
Length (mm): 40
Height (mm): 20
Length (in): 1.57
Height (in): 0.78
Material: Polycarbonate Plastic
View More
Compatible Models for part number 157-3579

TRACK-TYPE TRACTOR

D5R2 D6N

SHEAR

S3

ASPHALT PAVER

AP-655D BG-230D BG-2455D BG-2455C AP-1050B AP-650B AP-800D AP-800C BG-230 AP-1055B AP-1055D BG-240C BG-260D BG555E AP-900B BG-260C AP-1000B AP-1000D BG-225C BG-245C AP-555E AP-600D

MINI HYD EXCAVATOR

308 309

GRAPPLE-LOG LOADING

GLC85

HAMMER

H45DS H63S 130 H160CS H50 H120CS H45 H130S H90CS 100 H50S H35DS 140 H70S H160DS H63 H115S H90C H195 115 H45S H65DS H140CS H70 H120S H100S H160S 70S H140S H100 H180S 70 H180DS H55DS 120 H140DS 160 63

ASPHALT SCREED

AS2302 AS2301 AS2251 AS2252C

CRUSHER

CR3

BACKHOE LOADER

434 430 432 420XE 444 440 415 416 450 428 420

COLD PLANER

PC35 PC45

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert