Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings157-3653: 90mm Internal Diameter Clamp Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
157-3653: 90mm Internal Diameter Clamp Ring
157-3653: 90mm Internal Diameter Clamp Ring

Cat® Steel Clamp Ring for Suspension Frame and Stabilizer Rod

Brand: Cat

Product Images
157-3653: 90mm Internal Diameter Clamp Ring
157-3653: 90mm Internal Diameter Clamp Ring
157-3653: 90mm Internal Diameter Clamp Ring
157-3653: 90mm Internal Diameter Clamp Ring
157-3653: 90mm Internal Diameter Clamp Ring

Cat® Steel Clamp Ring for Suspension Frame and Stabilizer Rod

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
157-3653157-3653
158-7749158-7749
196-8827196-8827
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 157-3653
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 157-3653

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc,Structural Steel
Coating: Zinc Plated
Inside Diameter (mm): 90
Outside Diameter (mm): 170
Hole Size (mm): 14
Overall Thickness (mm): 17.4
Fits Bolt Sizes (mm): M12
Inside Diameter (in): 3.543
Outside Diameter (in): 6.7
Hole Size (in): 0.551
Overall Thickness (in): 0.685
Fits Bolt Sizes (in): 1/2-13
View More
Compatible Models for part number 157-3653

ARTICULATED TRUCK

730 D250E II 725 D300E II

EJECTOR TRUCK

730

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert