Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches157-8832: Sender Assembly
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
157-8832: Sender Assembly
157-8832: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Product Images
157-8832: Sender Assembly
157-8832: Sender Assembly

Cat® Sender Assembly (Fuel Level)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
157-8832157-8832
4F-88244F-8824
9X-34969X-3496
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 157-8832
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 157-8832

Units of Measure

USMetric
Material Description: Aluminum
Connector: Integral
Overall Width (in): 3.68
Overall Height (in): 10.51
Material: Alloy Aluminum
Overall Width (mm): 93.5
Overall Length (in): 14.81
Wire Length (in): 8.66
Overall Height (mm): 266.8
Overall Length (mm): 376.2
Wire Length (mm): 220
View More
Compatible Models for part number 157-8832

WAGON

613C II

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C 613C II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert