Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics158-3770: LEVER KIT
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
158-3770: LEVER KIT
158-3770: LEVER KIT

Cat® Lever Kit (Control Handle)(Pilot Valve)

Brand: Cat

Product Images
158-3770: LEVER KIT
158-3770: LEVER KIT
158-3770: LEVER KIT
158-3770: LEVER KIT
158-3770: LEVER KIT

Cat® Lever Kit (Control Handle)(Pilot Valve)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

095-1207: NUT
095-1207: NUTQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 158-3770
Outer Diameter (in): 2.56
Thread: M12X1.75
Material: Carbon Steel
View More
Compatible Models for part number 158-3770

MULTI TERRAIN LOADER

267 277B 257B 257 247 287 247B3 267B 287B 247B 277 257B3

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

MINI HYD EXCAVATOR

301.8 303.5 301.5 304.5 302.5

SKID STEER LOADER

242B3 226B 246B 236 232 232B 252B 248 246 242 262 226B3 216B 236B 216 252 216B3 242B 262B 228 226

TRACK LOADER

973C 953C 973 963B 963C

COMPACT WHEEL LOADER

906H2 908H2 906H 907H 907H2 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert