Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components159-1554: Two Mounting Holes Rubber Engine Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components159-1554: Two Mounting Holes Rubber Engine Mount
159-1554: Two Mounting Holes Rubber Engine Mount

Cat® Matt Black Colored Rubber Engine Mount

Brand: Cat

Product Images
159-1554: Two Mounting Holes Rubber Engine Mount
159-1554: Two Mounting Holes Rubber Engine Mount

Cat® Matt Black Colored Rubber Engine Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-1554

Units of Measure

USMetric
Hole Size (in): 0.41
Hole Size (mm): 10.3
Material Description: Natural Rubber
Overall Length (mm): 101.6
Overall Width (mm): 70.0
Overall Height (mm): 42.0
Distance Between Flange Holes (mm): 82.5
Inside Diameter (in): 0.51
Overall Length (in): 4.0
Overall Width (in): 2.76
Overall Height (in): 1.65
Distance Between Flange Holes (in): 3.25
Inside Diameter (mm): 12.95
Mount Type: Plateform - 2 Hole Mounting
View More
Compatible Models for part number 159-1554

MINI HYD EXCAVATOR

303.5 302.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced