Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsBatteriesBattery Components159-8050: 16mm Outer Diameter Electrical Bulk Cable
Home
Electrical & ElectronicsBatteriesBattery Components
159-8050: 16mm Outer Diameter Electrical Bulk Cable
159-8050: 16mm Outer Diameter Electrical Bulk Cable

Cat® Electrical Bulk Cable transmits power and signals throughout machinery, ensuring reliable electrical connections and efficient operation

Brand: Cat

Custom Length
Product Images
159-8050: 16mm Outer Diameter Electrical Bulk Cable
159-8050: 16mm Outer Diameter Electrical Bulk Cable
159-8050: 16mm Outer Diameter Electrical Bulk Cable
159-8050: 16mm Outer Diameter Electrical Bulk Cable
159-8050: 16mm Outer Diameter Electrical Bulk Cable

Cat® Electrical Bulk Cable transmits power and signals throughout machinery, ensuring reliable electrical connections and efficient operation

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-8050
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-8050

Units of Measure

USMetric
Bulk Unit of Measure: CM
Gauge (AWG): 00
Cable Length (feet): 49.2
Material: Alloy Copper
Polarity: NEGATIVE
Cable Length (meters): 15
View More
Compatible Models for part number 159-8050

GENERATOR

SR500 XQP500 SR4 SR5 SR4B XQ330 LC51XX

TRUCK ENGINE

C9 C-9 C13

INTEGRATED TOOLCARRIER

IT62H IT28G IT38G II IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

TRACK SKIDDER

527 D5HTSK II

WHEEL SKIDDER

545D 545C 555D 535D 535C 525D 525C

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

303.5E2 CR 304E2 304CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.6 301.5 304SR 305.5E 303E CR 301.7CR 305E2 304E2 CR 305.5E2 CR 304.5E2 306.5 305 CR 306E2 302CR 303.5 303.5E 305.5E2 306E 305.5 GC 303 SR 305.5 CR 303CR 304 305 306 303.5E2 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 324D 324E 320D3 GC 320D2 320D3 336D2 L 323F 323D 324E LN 548 558 320GX 374D L 323F OEM 330C FM 326F 538 336E L 325C 336E H 325F 329D LN 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320D 320E 314E LCR 323F L 317 GC 365C 349F LXE 320D LN 312F GC 336D LN 349 GC 320E L 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330C LN 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 314D CR 335F 336F XE 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 324D L 320E RR 312D L 323F LN 374F 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 330C 330D 390F L 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 340F L UHD 319D L 330F LN 350 OEM 318E L 336 GC 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 335F LCR 312 GX 312 GC 315F LCR 329D2 L 345B II M315F 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 323E LN 314E CR 320 GX 349D 320 GC 349E 349F 340F 345B L 314D LCR 336F LN XE 323D L 313F L 326D2 L 385C 365C L 323E SA 345B II MH 336D2 L XE 390D 390F 336E LNH 315 GC 349E L VG 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 340 349 345 352 350 355 320 326 324 325 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 324D LN 374 311D LRR 316F L 312E FM538 312F 312D FM548 349E L 330D2 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 316F 352F-VG 365C L MH FM558 FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 318 GC 323D SA 336D2 GC 330D2 L 314F CR 336F LNXE 329E LN 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 330D LN 568 FM LL 318F 345D L VG 311F LRR 336D2 XE 321D LCR 316E L M320GC

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 277C2 257B 297C 247B 287C 287B 277B 277C 257B3 267 257 287 277 247

COMPACT TRACK LOADER

279C2 299C 289C2 259B3 279D 279C 289C

WHEEL TRACTOR

623B 623G 623H 621B 621G 621H 627G 627H 631K 615C II 631G 621K OEM 637G 637K 651E 651 657E 657G

ROTARY MIXER

RM500B

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

330D2 320E 352F OEM 330F OEM

HYDRAULIC CONTROL

48

TRACK LOADER

933C 939C 973K 963D 963K 953D 953K 963 973 953

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

C9 C7 3512 C15 C13 C18 C11 C32 3516C 3516B 3512C 3512B

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 825H 825G CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC CP44B 815 CP12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 434F2 432F2 426C 428F2 424B 422F 422E 420D 420E 415F2 420F 426 F2 428F 428E 430E 430F 427F2 415 416 426 428 436C 424 420 434E 434F 432E 432F 434 430 432 444 440 450 430F2 442E 444F 444E 444F2 422F2

WHEEL DOZER

834H 834K 844 854 824H 824G 814 854G 854K 814K 814F 844H 844K 814F II

LANDFILL COMPACTOR

816F II 816 816K 816F 826G 826H 836K

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

986H 986K 980XE 988H 988K 950GC 814K 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 988GC 950H 950K 950M 950L 966XE 980GC 966F II 962M Z 950M Z 966M XE 982XE 966 XE 962H 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 972G 972H 972K 972M 972L 930G 930H 930K 930M 938H 938K 990 II 938M 966K XE 980C 980F 980H 980G 980L 980K 980M 982M

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 902C2 906 930 938 920 926 910K 910M 907H2 903C2 914K 914M 918M 901C 902C 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 901C2

FORWARDER

584 584HD

ARTICULATED TRUCK

725 740 745 730 735 725C 730C2 725C2 740 GC 730C 735C 735B 735 OEM 730 EJECTOR 740C 740B 745C

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

WHEELED EXCAVATOR

M320F W345C MH M318D M318F M314-07 M315D M316F M316D M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M313-07 M318D MH M322D2 M322F M322D W345B II

ENGINE - INDUSTRIAL

3561B 3406B

PNEUMATIC COMPACTOR

PS-150C CW-16 CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

3126B 3304 3306 C-12 C-15 C-10 C-16 3306B G3520H C32 C27 C18 C9.3 3024C 3508B 3516B 3516C 3512E 3512B 3512C C9.3B 3196 C4.4 C-9 C11 C13 C15 3126 3116 3512 3516 3508 C7 C9 C32B 3412E 3412C 3456 3176C 3176B 3412 3406 3406E 3406C 3408E 3408B 3408C C2.2

ASPHALT SCREED

SE60 FM SE47 FM SE60

WHEEL SCRAPER

627G 637K 637G 657G 657E

QUARRY TRUCK

777E 775B 773E 772G 770G

TRACTOR

776D 776C

GAS ENGINE

G3306 G3512H G3512E G3412 G3516E G3408 G3406 G3516C G3516B G3306B G3520B CG137-12 G3408B G3508B G3512 G3516 G3508

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

PETROLEUM POWERTRAIN

CX31

SHOVEL LOGGER

345C

POWER MODULE

TR43-C18L XQG135 XQG400 C18 TR43 TR43-E44

LOAD HAUL DUMP

R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789D 772 770 793D 777 775 773 798

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 MH3250 MH3260 MH3295

OEM SOLUTIONS

3412C

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 160M 2 160M 3 16GC 16M3 140K 2 12H NA 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 120 GC 140M 140K 140H 143H 140 GC 18M3 16M 160 16H 14L 150 14M 140 12M 12K 14M3 120 160H NA 120K 2

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6060 6015B

TRACK-TYPE TRACTOR

D8 GC D3C III D3G D4G D5H D5G D6R D6T D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D8N D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D5H XL D10T2

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 PE636 AP600 AP500F AP-1000E AP-1000F BG-2255C AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP400 AP300F AP655F BG1000E AP-500E SE47 AP-555E AP355F AP455 AP655F L AP-655C AP-655D AP355 AP-1055F AP-1055E AP300 AP1000

MARINE AUXILIARY

C32 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B

MARINE ENGINE

3196 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C32B 3512B 3208 3306B 3304B 3176C 3176B C32 MARINE 3304 3306 C-12 3408B 3408C 3406B 3406C 3406E C140 C32 3412 3408 3508C 3508B 3412C 3412E 3412D

PIPELAYER

PL83 PL87 PL72 PL61 583R

LOG LOADR FORST MACH

558

EXPANDED MINING PRODUCTS

LD350

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CB-66B CB-534D CB-64B CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CP44B CS-78B CS-79B CP12 CS-76B CP74B CS-74B CS512 GC CP12 GC CC-34 CP-54B CS44B CP-56B CP76B CB10 CS-44B CB7 CB1.8 CB1.7 CD-44B CP-54 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CS78B CB-64 CB-54 CB-564D CB-44B CB-434D CB-334E XW CS79B CP-68B CS74B CB-34 CS10 GC CP68B CS11 GC CS-54 CS-56B CS-44 CS-34 CS-54B CB46B CB-54B CB4.0 CB4.4 CD-54B CS7 CB-334E CB-335E CP7 CS68B CP54B CP-74B CP56B

PETROLEUM PACKAGE

3508 CX31-P600- CX35-C18I CX31 TH48-E70 CX35-P800 CX31-C11I CX31-C9I TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I

MOBILE HYD POWER UNIT

330D L 329D L 330D2 349D L 329E 330 MHPU 349E L HVG 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 336D L 349E 345D 345C 336E HVG 349D2 345C L 336FMHPU 340D2 L

POWER PACKAGE

C7

GENERATOR SET

G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC G3516B G3516C D1000 G3516E D600 GC G3516H 3508B C4.4 D450GC DE1250S XQP300 C18 I6 XQP310 D250GC G3512E G3512H C13 XQ375 C13 XQ350 XQ60 DE450GC 3412 CG137-12 C32 GENSET DG200 3456 DE1500 DE400SGC C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DG150 DG50 DG40 XQP1100 DG45 C3.4 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC DG80 C32B DG70 DG60 G3306B 3516C 3516B 3516E DE1400 DE500 G3306 D400GC DE660GC 3512B GENS XQP20 C18 GEN SE C6.6 D1250 XQ125CM D550GC C9 3516B GEN D350GC 3306B DE450SGC G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C15 I6 DE550GC DG450 C9 GEN SET DG350 C27 DE350SGC XQ330 C32 D800 C15 GEN SE DE400GC DE500SGC G3412C DE1250 3408C XQP200 3406C

RECLAIMER MIXER

RM400 RM500B RM-500 RM-300

ENGINE

3512E 3512C 3516C 3516E C15 C18 C32B INDUSTRIAL G3412C G3412 G3406 G3408 3126 C32 INDUSTRIAL C13B 3512PETROL C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E 3512C C32 C27

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

COLD PLANER

PM620 PM622 PR-1000 PM820 PM825 PM822 PM312 PM313 PM310 PR-1000C

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM500 RM400 RM500B

ENGINE - MACHINE

3408 C32 3116 3114 C27 3208

GEN SET ENGINE

3516B 3512B 3412 3408 DE1100 3508B 3508 3512 3516 3406C 3406B 3408B 3408C C13GENSET 3208 3412C DE800S 3304B 3306B C3.4B POWER SYS C15 GEN SE 3306 3304

TRANSMISSION

TR53

ROTARY/TRACK DRILLS

MD5150C MD5125

SKID STEER LOADER

226B 252B3 226B3 272C 232B 236B 216B 262C2 236 232 236B3 248 246 242 262 252 262C 268B 216 228 226 252B 256C 242B3 242B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775G 775F 775E 777C 777B 777D 777G 777F 775G OEM 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789D 770G OEM 773G OEM 785C 785D

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced