Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers160-5692: 186mm Long Steel Tube Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
160-5692: 186mm Long Steel Tube Spacer
160-5692: 186mm Long Steel Tube Spacer

Cat® Spacer for C Frame and Tilt cylinders

Brand: Cat

Product Images
160-5692: 186mm Long Steel Tube Spacer
160-5692: 186mm Long Steel Tube Spacer
160-5692: 186mm Long Steel Tube Spacer
160-5692: 186mm Long Steel Tube Spacer
160-5692: 186mm Long Steel Tube Spacer

Cat® Spacer for C Frame and Tilt cylinders

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 160-5692
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 160-5692

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 2.38
Inside Diameter (mm): 61
Length (in): 7.32
Length (mm): 186
Material: Steel,Carbon Steel,Alloy Nickel
Outside Diameter (in): 2.64, 3.01
Outside Diameter (mm): 67, 77
Type: Two Outside Diameters - Center Hole
View More
Compatible Models for part number 160-5692

TRACK-TYPE TRACTOR

D5M D5N D6K D6K XL D6K LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert