To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods160-6307: Stabilizer Link Bearing Cap
Home
EngineEngine ComponentsEngine Rotating ComponentsConnecting Rods160-6307: Stabilizer Link Bearing Cap
160-6307: Stabilizer Link Bearing Cap
Cat® Bearing Cap with Shim used in Stabilizer Link
Brand: Cat
Product Images
160-6307: Stabilizer Link Bearing Cap
Cat® Bearing Cap with Shim used in Stabilizer Link
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (mm): 103 (Ref)
Overall Width (in): 4.06 (Ref)
Overall Length (mm): 222 (Ref)
Overall Length (in): 8.76 (Ref)
Inner Diameter (mm): 130
Inner Diameter (in): 5.11
Material: Carbon Steel
Units of MeasureUSMetric
Overall Width (mm): 103 (Ref)
Overall Width (in): 4.06 (Ref)
Overall Length (mm): 222 (Ref)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9R
View More
Track-Type Tractor
D9R
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 160-6307
Units of Measure
USMetric
Overall Width (mm): 103 (Ref)
Overall Width (in): 4.06 (Ref)
Overall Length (mm): 222 (Ref)
Overall Length (in): 8.76 (Ref)
Inner Diameter (mm): 130
Inner Diameter (in): 5.11
Material: Carbon Steel
View More
Compatible Models for part number 160-6307
TRACK-TYPE TRACTOR
D9R
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.