Cat® Steel Bearing with Four Mounting Holes of 26mm Diameter used for Stabilizer Link
Brand: Cat
Product Images
6I-8676: 110mm Internal Diameter Steel Bearing
Cat® Steel Bearing with Four Mounting Holes of 26mm Diameter used for Stabilizer Link
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Steel Bearing Caps often connect push arm bearings to track roller frames, but are also used on various cylinders. Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Steel Bearing Caps often connect push arm bearings to track roller frames, but are also used on various cylinders. Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 130
Inner Diameter (in): 5.11
Overall Length (mm): 222
Overall Length (in): 8.76
Overall Width (mm): 166
Overall Width (in): 6.53
Material: Alloy Steel,Low Alloy Steel,Boron Steel
Units of MeasureUSMetric
Inner Diameter (mm): 130
Inner Diameter (in): 5.11
Overall Length (mm): 222
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9R
View More
Track-Type Tractor
D9R
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 6I-8676
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6I-8676
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6I-8676
Description: Cat® Steel Bearing Caps often connect push arm bearings to track roller frames, but are also used on various cylinders. Genuine Cat Bearing Caps are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials and hardness to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Bearing Caps are tested and proven in the world's most severe applications. These bearing caps offer lower overall cost, outstanding strength and operating life.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6I-8676
Units of Measure
USMetric
Inner Diameter (mm): 130
Inner Diameter (in): 5.11
Overall Length (mm): 222
Overall Length (in): 8.76
Overall Width (mm): 166
Overall Width (in): 6.53
Material: Alloy Steel,Low Alloy Steel,Boron Steel
View More
Compatible Models for part number 6I-8676
TRACK-TYPE TRACTOR
D9R
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.