Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityOther Visibility Components160-6328: Latch Assembly
Home
CabsCab VisibilityOther Visibility Components
160-6328: Latch Assembly
160-6328: Latch Assembly

Cat® Latch Assembly - T - Bar(Compartment)

Brand: Cat

Product Images
160-6328: Latch Assembly
160-6328: Latch Assembly
160-6328: Latch Assembly
160-6328: Latch Assembly
160-6328: Latch Assembly

Cat® Latch Assembly - T - Bar(Compartment)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 160-6328
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 160-6328

Units of Measure

USMetric
Overall Height (mm): 116.4
Fits Bolt Sizes (mm): M10
Overall Height (in): 4.582
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 160-6328

TRACK-TYPE TRACTOR

D6 XE D6 D6T D6XE

TRACK FELLER BUNCHER

TK1051

WHEEL DOZER

854 844 834G 844H 854G 834H 854K 844K

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

993K 988G 988H 990 II 994F 994H 992G 990K 990H 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert