Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs161-2561: Hydraulic Hoses Dust Cap
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
161-2561: Hydraulic Hoses Dust Cap
161-2561: Hydraulic Hoses Dust Cap

Cat® Protect hydraulic hoses with dust caps, for shielding connections, preventing contamination, and ensuring reliable fluid transfer

Brand: Cat

Product Images
161-2561: Hydraulic Hoses Dust Cap
161-2561: Hydraulic Hoses Dust Cap
161-2561: Hydraulic Hoses Dust Cap
161-2561: Hydraulic Hoses Dust Cap
161-2561: Hydraulic Hoses Dust Cap

Cat® Protect hydraulic hoses with dust caps, for shielding connections, preventing contamination, and ensuring reliable fluid transfer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Protective cap for quick disconnects used with the auxiliary hydraulic lines on Cat machines. The cap protects the quick disconnect from debris build-up at the quick disconnect joint.

Attributes:
• Compatible with HQ Series body size 10 Female coupler
• Material: PVC
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Protective cap for quick disconnects used with the auxiliary hydraulic lines on Cat machines. The cap protects the quick disconnect from debris build-up at the quick disconnect joint.

Attributes:
• Compatible with HQ Series body size 10 Female coupler
• Material: PVC
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 182
Overall Length (in): 7.165
Material: PVC Plastic,Chloroprene (CR) Rubber,Thermoplastic Plastic
Units of MeasureUSMetric
Overall Length (mm): 182
Overall Length (in): 7.165
Material: PVC Plastic,Chloroprene (CR) Rubber,Thermoplastic Plastic
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-655DBG-2455DBG655DBG1000EAP-1055DAP-1055EAP-500EBG600DBG-260DBG555EAP-1000EAP-1000DAP-555EAP-600DBG500E
Wheel Tractor
613C II
Mini Hyd Excavator
301.8304305303309303.5C307D305C CR301.6301.7D301.5303.5D304C CR302CR305.5E2 CR301.8C301.4C305.5E2305.5D305.5E303C CR302.7D300.9D308D305D CR301.6C301.7CR304D CR
Hammer
B2PH126
Wagon
613C II
Wheel Tractor-Scraper
613G
Wheel Scraper
613C II
Power Pack
PP120
Wheel Loader
908K908M907K908906K907906M906
Compact Wheel Loader
908M906H2908H2906H906906M907H907H2907M908H
View More
Asphalt Paver
AP-655DBG-2455DBG655DBG1000EAP-1055DAP-1055EAP-500EBG600DBG-260DBG555EAP-1000EAP-1000DAP-555EAP-600DBG500E
Warranty Information
Return Policy
Parts diagram for 161-2561
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 161-2561
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 161-2561

Description:
Protective cap for quick disconnects used with the auxiliary hydraulic lines on Cat machines. The cap protects the quick disconnect from debris build-up at the quick disconnect joint.

Attributes:
• Compatible with HQ Series body size 10 Female coupler
• Material: PVC
• Color: Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 161-2561

Units of Measure

USMetric
Overall Length (mm): 182
Overall Length (in): 7.165
Material: PVC Plastic,Chloroprene (CR) Rubber,Thermoplastic Plastic
View More
Compatible Models for part number 161-2561

ASPHALT PAVER

AP-655D BG-2455D BG655D BG1000E AP-1055D AP-1055E AP-500E BG600D BG-260D BG555E AP-1000E AP-1000D AP-555E AP-600D BG500E

WHEEL TRACTOR

613C II

MINI HYD EXCAVATOR

301.8 304 305 303 309 303.5C 307D 305C CR 301.6 301.7D 301.5 303.5D 304C CR 302CR 305.5E2 CR 301.8C 301.4C 305.5E2 305.5D 305.5E 303C CR 302.7D 300.9D 308D 305D CR 301.6C 301.7CR 304D CR

HAMMER

B2 PH126

WAGON

613C II

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

613C II

POWER PACK

PP120

WHEEL LOADER

908K 908M 907K 908 906K 907 906M 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906H 906 906M 907H 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert